Sulfates
Ammonium iron(III) sulfate dodecahydrate (12303)
extra pure, assay min. 99%
Overview
Specifications
General Information
- CAS Number
- 7783-83-7
- Concentration
- <= 100 %
- EC Number
- 233-382-4
- Grade
- Extra pure
- Linear Formula
- NH4Fe(III)SO4-6H2O
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Ammonium iron(III) sulfate-12-hydrate
- Color
- Violet
- Density
- 1.73 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 37 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong oxidizing agents
- Oxidizing
- Strong oxidizing agents
- Self Ignition
- Not applicable
- Thermal Decomposition
- Loss of water of crystallization on heating.
International Transportation
- Harmonized System Code
- 28333000
General Information
- CAS Number
- 7783-83-7
- Concentration
- <= 100 %
- EC Number
- 233-382-4
- Grade
- Extra pure
- Linear Formula
- NH4Fe(III)SO4-6H2O
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Ammonium iron(III) sulfate-12-hydrate
- Color
- Violet
- Density
- 1.73 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 37 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong oxidizing agents
- Oxidizing
- Strong oxidizing agents
- Self Ignition
- Not applicable
- Thermal Decomposition
- Loss of water of crystallization on heating.
International Transportation
- Harmonized System Code
- 28333000
- CAS Number : 7783-83-7
- Linear Formula : NH4Fe(III)SO4-6H2O
- EC Number : 233-382-4
- Product Type : Substance Degrees Celsius
- Grade : Extra pure
- Solubility in Water : Completely soluble
- Partition Coefficient : No data available
- Vapor Pressure : No data available hectopascal
- Melting Point/Range : 37 °C
- Chemical Composition : Ammonium iron(III) sulfate-12-hydrate
- Density : 1.73 g/cm3 (20 °C)
- Color : Violet
- Boiling Point/Range : No data available
- Physical Form : Crystalline powder
- pH : Acidic
- Odor : Odorless
- Flashpoint : Not applicable
- Incompatible Materials : Strong oxidizing agents
- Self Ignition : Not applicable
- Flammability : The product is not flammable.
- Chemical Stability : Stable under recommended storage conditions.
- Oxidizing : Strong oxidizing agents
- Thermal Decomposition : Loss of water of crystallization on heating.
- Ignition Temperature : Not applicable
- Harmonized System Code : 28333000
- Concentration : <= 100 %
Product Number
Image
SKU
Description
10299366
Ammonium Iron(III) Sulfate 500KK - 12303
Image
SKU
Description
10299366
Ammonium Iron(III) Sulfate 500KK - 12303