/content/advancedmaterials/pl/en/search-results.html

Sulfates

Ammonium iron(II) sulfate hexahydrate (12304)

extra pure, assay (manganometric) 100.5 - 102.4%

Overview
Specifications

General Information

  • Application
    • Electrolyte
  • CAS Number
    • 7783-85-9
  • Concentration
    • 100 %
  • EC Number
    • 233-151-8
  • Grade
    • Extra pure
  • Linear Formula
    • NH4Fe(II)SO4-6H2O
  • Molar Mass
    • 392.14 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Ferrous ammonium sulfate hexahydrate

Physical Properties

  • Boiling Point/Range
    • Not applicable
  • Chemical Composition
    • Ammonium iron(II) sulfate-6-hydrate
  • Color
    • Blue Green
  • Density
    • 1.860 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • Decomposes before melting, 100 °C
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 3.0 to 5.0 at 50 g/l (20 °C) as aqueous solution
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • 269 g/l at 20 °C
  • Vapor Pressure
    • Not applicable hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Flammability
    • The product is not flammable.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Contact with strong bases liberates ammonia
  • Self Ignition
    • Not applicable
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 10-13
  • Harmonized System Code
    • 2835295100

General Information

  • Application
    • Electrolyte
  • CAS Number
    • 7783-85-9
  • Concentration
    • 100 %
  • EC Number
    • 233-151-8
  • Grade
    • Extra pure
  • Linear Formula
    • NH4Fe(II)SO4-6H2O
  • Molar Mass
    • 392.14 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Ferrous ammonium sulfate hexahydrate

Physical Properties

  • Boiling Point/Range
    • Not applicable
  • Chemical Composition
    • Ammonium iron(II) sulfate-6-hydrate
  • Color
    • Blue Green
  • Density
    • 1.860 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • Decomposes before melting, 100 °C
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 3.0 to 5.0 at 50 g/l (20 °C) as aqueous solution
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • 269 g/l at 20 °C
  • Vapor Pressure
    • Not applicable hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Flammability
    • The product is not flammable.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Contact with strong bases liberates ammonia
  • Self Ignition
    • Not applicable
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 10-13
  • Harmonized System Code
    • 2835295100
  • Application : Electrolyte
  • Synonyms : Ferrous ammonium sulfate hexahydrate
  • Product Type : Substance Degrees Celsius
  • Molar Mass : 392.14 g/mol
  • Linear Formula : NH4Fe(II)SO4-6H2O
  • Grade : Extra pure
  • EC Number : 233-151-8
  • Concentration : 100 %
  • CAS Number : 7783-85-9
  • pH : 3.0 to 5.0 at 50 g/l (20 °C) as aqueous solution
  • Vapor Pressure : Not applicable hectopascal
  • Solubility in Water : 269 g/l at 20 °C
  • Physical Form : Crystalline powder
  • Partition Coefficient : No data available
  • Odor : Odorless
  • Melting Point/Range : Decomposes before melting, 100 °C
  • Flashpoint : Not applicable
  • Density : 1.860 g/cm3 (20 °C)
  • Color : Blue Green
  • Chemical Composition : Ammonium iron(II) sulfate-6-hydrate
  • Boiling Point/Range : Not applicable
  • Thermal Decomposition : No decomposition if used as directed.
  • Self Ignition : Not applicable
  • Incompatible Materials : Contact with strong bases liberates ammonia
  • Ignition Temperature : Not applicable
  • Flammability : The product is not flammable.
  • Chemical Stability : Stable under recommended storage conditions.
  • Harmonized System Code : 2835295100
  • Chemical Class : 10-13
Product Number
Image
SKU
Description
alt
10094173
Ammonium Iron(II) Sulfate 6H50BOX - 12304
alt
10094173
Ammonium Iron(II) Sulfate 6H50BOX - 12304
Image
SKU
Description
alt
10094173
Ammonium Iron(II) Sulfate 6H50BOX - 12304
alt
10094173
Ammonium Iron(II) Sulfate 6H50BOX - 12304