Sulfamates
Cobalt(II) sulfamate solution (12941)
50 wt. % in water, assay of Co 11.4 - 11.6%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- E-Plating Chemistries
- CAS Number
- 14017-41-5
- Concentration
- >= 50 % to <= 100 %
- EC Number
- 237-834-1
- Synonyms
- Cobalt(2+) disulfamate
- Cobalt(II) sulphamate
- sulfamic acid
Physical Properties
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Chemical Composition
- Cobalt(2+) disulphamate
- Color
- Red-Brown
- Density
- 1.500 to 1.530 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 3.7 to 4.5 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely miscible
- Vapor Pressure
- Similar to water hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Bases
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 9
- Harmonized System Code
- 28429080
- Packing Group
- III
- UN Number
- 3082
General Information
- Application
- E-Plating Chemistries
- CAS Number
- 14017-41-5
- Concentration
- >= 50 % to <= 100 %
- EC Number
- 237-834-1
- Synonyms
- Cobalt(2+) disulfamate
- Cobalt(II) sulphamate
- sulfamic acid
Physical Properties
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Chemical Composition
- Cobalt(2+) disulphamate
- Color
- Red-Brown
- Density
- 1.500 to 1.530 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 3.7 to 4.5 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely miscible
- Vapor Pressure
- Similar to water hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Bases
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 9
- Harmonized System Code
- 28429080
- Packing Group
- III
- UN Number
- 3082
- Application : E-Plating Chemistries
- Synonyms : Cobalt(2+) disulfamate|Cobalt(II) sulphamate|sulfamic acid
- EC Number : 237-834-1
- Concentration : >= 50 % to <= 100 %
- CAS Number : 14017-41-5
- pH : 3.7 to 4.5 (20 °C)
- Vapor Pressure : Similar to water hectopascal
- Solubility in Water : Completely miscible
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : No data available
- Flashpoint : Not applicable
- Density : 1.500 to 1.530 g/cm3 (20 °C)
- Color : Red-Brown
- Chemical Composition : Cobalt(2+) disulphamate
- Boiling Point/Range : > 100 °C (1,013 hPa)
- Thermal Decomposition : No decomposition if used as directed
- Self Ignition : Not auto-flammable
- Incompatible Materials : Bases
- Ignition Temperature : Not applicable
- Flammability : Not applicable
- Chemical Stability : Stable under recommended storage conditions
- UN Number : 3082
- Packing Group : III
- Harmonized System Code : 28429080
- Chemical Class : 9