Phosphates
tetra-Sodium diphosphate decahydrate (30411)
analytical reagent, assay min. 99%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Lab Chem
- CAS Number
- 13472-36-1
- Concentration
- <= 100 %
- EC Number
- 231-767-1
- Linear Formula
- Na4-(PO4)2
- Molar Mass
- 446.06 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Tetrasodium Diphosphate 10-Hydrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Tetrasodium pyrophosphate
- Color
- Colorless
- Density
- 1.820 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 80 °C (Elimination of water of crystallisation)
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 10.0 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 62 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong oxidizing agents
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 28353900
General Information
- Application
- Lab Chem
- CAS Number
- 13472-36-1
- Concentration
- <= 100 %
- EC Number
- 231-767-1
- Linear Formula
- Na4-(PO4)2
- Molar Mass
- 446.06 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Tetrasodium Diphosphate 10-Hydrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Tetrasodium pyrophosphate
- Color
- Colorless
- Density
- 1.820 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 80 °C (Elimination of water of crystallisation)
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 10.0 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 62 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong oxidizing agents
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 28353900
- Application : Lab Chem
- Synonyms : Tetrasodium Diphosphate 10-Hydrate
- Product Type : Substance Degrees Celsius
- Molar Mass : 446.06 g/mol
- Linear Formula : Na4-(PO4)2
- EC Number : 231-767-1
- Concentration : <= 100 %
- CAS Number : 13472-36-1
- pH : 10.0 (20 °C)
- Vapor Pressure : No data available hectopascal
- Solubility in Water : 62 g/l (20 °C)
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : 80 °C (Elimination of water of crystallisation)
- Flashpoint : Not applicable
- Density : 1.820 g/cm3 (20 °C)
- Color : Colorless
- Chemical Composition : Tetrasodium pyrophosphate
- Boiling Point/Range : No data available
- Thermal Decomposition : No decomposition if used as directed.
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Incompatible Materials : Strong oxidizing agents
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable.
- Evaporation Rate : No data available
- Chemical Stability : Stable under recommended storage conditions.
- Harmonized System Code : 28353900
- Chemical Class : 10-13