Phosphates
Magnesium phosphate dibasic trihydrate (04260)
puriss. special, meets analytical specification of DAB, ?98%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Food additive
- CAS Number
- 7782-75-4
- Concentration
- 100 %
- EC Number
- 231-823-5
- Linear Formula
- MgHPO4
- Product Type
- Substance Degrees Celsius
- Synonyms
- Magnesium hydrogen phosphate-3-hydrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Magnesium hydrogen phosphate-3-hydrate
- Color
- White
- Density
- 2.1 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 550 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- Slightly Soluble
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- None known
- Self Ignition
- Not applicable
- Thermal Decomposition
- Loss of water of crystallization on heating.
International Transportation
- Chemical Class
- 13
- Harmonized System Code
- 2835295100
General Information
- Application
- Food additive
- CAS Number
- 7782-75-4
- Concentration
- 100 %
- EC Number
- 231-823-5
- Linear Formula
- MgHPO4
- Product Type
- Substance Degrees Celsius
- Synonyms
- Magnesium hydrogen phosphate-3-hydrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Magnesium hydrogen phosphate-3-hydrate
- Color
- White
- Density
- 2.1 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 550 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- Slightly Soluble
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- None known
- Self Ignition
- Not applicable
- Thermal Decomposition
- Loss of water of crystallization on heating.
International Transportation
- Chemical Class
- 13
- Harmonized System Code
- 2835295100
- Application : Food additive
- Synonyms : Magnesium hydrogen phosphate-3-hydrate
- Product Type : Substance Degrees Celsius
- Linear Formula : MgHPO4
- EC Number : 231-823-5
- Concentration : 100 %
- CAS Number : 7782-75-4
- pH : No data available
- Vapor Pressure : Negligible hectopascal
- Solubility in Water : Slightly Soluble
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : 550 °C
- Flashpoint : Not applicable
- Density : 2.1 g/cm3 (20 °C)
- Color : White
- Chemical Composition : Magnesium hydrogen phosphate-3-hydrate
- Boiling Point/Range : No data available
- Thermal Decomposition : Loss of water of crystallization on heating.
- Self Ignition : Not applicable
- Incompatible Materials : None known
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable.
- Chemical Stability : Stable under normal conditions.
- Harmonized System Code : 2835295100
- Chemical Class : 13