Phosphates
Lithium phosphate hemihydrate (13024)
assay min. 103%
Overview
Specifications
General Information
- CAS Number
- 10377-52-3
- Concentration
- 100 %
- EC Number
- 233-823-0
- Linear Formula
- Li3PO4
- Product Type
- Substance Degrees Celsius
Physical Properties
- Chemical Composition
- Trilithium orthophosphate
- Color
- Colorless
- Density
- 2.500 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 1,205 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 9.7 (20 °C) Saturated solution
- Physical Form
- Crystalline powder
- Solubility in Water
- Slightly Soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- No decomposition if used as directed
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- None
- Self Ignition
- Not applicable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Harmonized System Code
- 28352990
General Information
- CAS Number
- 10377-52-3
- Concentration
- 100 %
- EC Number
- 233-823-0
- Linear Formula
- Li3PO4
- Product Type
- Substance Degrees Celsius
Physical Properties
- Chemical Composition
- Trilithium orthophosphate
- Color
- Colorless
- Density
- 2.500 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 1,205 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 9.7 (20 °C) Saturated solution
- Physical Form
- Crystalline powder
- Solubility in Water
- Slightly Soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- No decomposition if used as directed
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- None
- Self Ignition
- Not applicable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Harmonized System Code
- 28352990
- Linear Formula : Li3PO4
- EC Number : 233-823-0
- CAS Number : 10377-52-3
- Product Type : Substance Degrees Celsius
- Color : Colorless
- pH : 9.7 (20 °C) Saturated solution
- Odor : Odorless
- Solubility in Water : Slightly Soluble
- Physical Form : Crystalline powder
- Flashpoint : Not applicable
- Vapor Pressure : No data available hectopascal
- Melting Point/Range : 1,205 °C
- Density : 2.500 g/cm3 (20 °C)
- Chemical Composition : Trilithium orthophosphate
- Partition Coefficient : No data available
- Thermal Decomposition : No decomposition if used as directed.
- Incompatible Materials : None
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable.
- Self Ignition : Not applicable
- Chemical Stability : No decomposition if used as directed
- Harmonized System Code : 28352990
- Concentration : 100 %
Product Number
Image
SKU
Description
10187271
Trilithium Phosphate 5-Hydrate 250KK - 13024
Image
SKU
Description
10187271
Trilithium Phosphate 5-Hydrate 250KK - 13024