Phosphates
di-Sodium hydrogen phosphate dodecahydrate (04273)
extra pure, meets analytical specification of Ph. Eur., BP, E 339, assay 98.5 - 102.5%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- CAS Number
- 10039-32-4
- Concentration
- 100 %
- EC Number
- 231-448-7
- Grade
- Extra pure
- Linear Formula
- Na2HPO4 x 12 H2O
- Molar Mass
- 358.14 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Disodium hydrogen phosphate-12-Hydrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- di-Sodium hydrogen phosphate-12-hydrate
- Color
- Colorless
- Density
- 1.52 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 34 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 9.0 to 9.3 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 77 g/l at 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- No information available
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Loss of water of crystallization on heating.
International Transportation
- Harmonized System Code
- 2835220000
General Information
- CAS Number
- 10039-32-4
- Concentration
- 100 %
- EC Number
- 231-448-7
- Grade
- Extra pure
- Linear Formula
- Na2HPO4 x 12 H2O
- Molar Mass
- 358.14 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Disodium hydrogen phosphate-12-Hydrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- di-Sodium hydrogen phosphate-12-hydrate
- Color
- Colorless
- Density
- 1.52 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 34 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 9.0 to 9.3 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 77 g/l at 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- No information available
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Loss of water of crystallization on heating.
International Transportation
- Harmonized System Code
- 2835220000
- Product Type : Substance Degrees Celsius
- Synonyms : Disodium hydrogen phosphate-12-Hydrate
- EC Number : 231-448-7
- Grade : Extra pure
- Linear Formula : Na2HPO4 x 12 H2O
- CAS Number : 10039-32-4
- Molar Mass : 358.14 g/mol
- Odor : Odorless
- Melting Point/Range : 34 °C
- pH : 9.0 to 9.3 (20 °C)
- Vapor Pressure : No data available hectopascal
- Boiling Point/Range : No data available
- Color : Colorless
- Physical Form : Crystalline powder
- Density : 1.52 g/cm3 (20 °C)
- Flashpoint : Not applicable
- Chemical Composition : di-Sodium hydrogen phosphate-12-hydrate
- Partition Coefficient : No data available
- Solubility in Water : 77 g/l at 20 °C
- Incompatible Materials : No information available
- Chemical Stability : Stable under normal conditions.
- Thermal Decomposition : Loss of water of crystallization on heating.
- Evaporation Rate : No data available
- Self Ignition : Not auto-flammable
- Flammability : The product is not flammable.
- Ignition Temperature : Not applicable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Harmonized System Code : 2835220000
- Concentration : 100 %