Phosphates
di-Sodium hydrogen phosphate dihydrate (04272)
extra pure, meets analytical specification of Ph. Eur., BP, assay (calc. to the dried substance) 98.5 - 101.0%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Lab Chem
- CAS Number
- 10028-24-7
- Concentration
- 100 %
- EC Number
- 231-448-7
- Grade
- Extra pure
- Linear Formula
- Na2HPO4
- Product Type
- Substance Degrees Celsius
- Synonyms
- Di-Sodium hydrogen phosphate-2-hydrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Di-Sodium hydrogen phosphate-2-hydrate
- Color
- Colorless
- Density
- 2.1 g/cm3 (20 °C)
- Flashpoint
- Does not flash
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 9.0 to 9.2 at 50 g/l
- Physical Form
- Crystalline powder
- Solubility in Water
- Soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Ignition Temperature
- No data available
- Incompatible Materials
- None
- Thermal Decomposition
- 95 °C
International Transportation
- Chemical Class
- 13
- Harmonized System Code
- 2835220000
General Information
- Application
- Lab Chem
- CAS Number
- 10028-24-7
- Concentration
- 100 %
- EC Number
- 231-448-7
- Grade
- Extra pure
- Linear Formula
- Na2HPO4
- Product Type
- Substance Degrees Celsius
- Synonyms
- Di-Sodium hydrogen phosphate-2-hydrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Di-Sodium hydrogen phosphate-2-hydrate
- Color
- Colorless
- Density
- 2.1 g/cm3 (20 °C)
- Flashpoint
- Does not flash
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 9.0 to 9.2 at 50 g/l
- Physical Form
- Crystalline powder
- Solubility in Water
- Soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Ignition Temperature
- No data available
- Incompatible Materials
- None
- Thermal Decomposition
- 95 °C
International Transportation
- Chemical Class
- 13
- Harmonized System Code
- 2835220000
- Application : Lab Chem
- Synonyms : Di-Sodium hydrogen phosphate-2-hydrate
- Product Type : Substance Degrees Celsius
- Linear Formula : Na2HPO4
- Grade : Extra pure
- EC Number : 231-448-7
- Concentration : 100 %
- CAS Number : 10028-24-7
- pH : 9.0 to 9.2 at 50 g/l
- Vapor Pressure : No data available hectopascal
- Solubility in Water : Soluble
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Flashpoint : Does not flash
- Density : 2.1 g/cm3 (20 °C)
- Color : Colorless
- Chemical Composition : Di-Sodium hydrogen phosphate-2-hydrate
- Boiling Point/Range : No data available
- Thermal Decomposition : 95 °C
- Incompatible Materials : None
- Ignition Temperature : No data available
- Flammability : The product is not flammable.
- Chemical Stability : Stable under normal conditions.
- Harmonized System Code : 2835220000
- Chemical Class : 13