Hypophosphorus, Phosphorus & Phosphoric Acids
Phosphorous acid solution (04115)
50 wt. % in water
Overview
Specifications
General Information
- CAS Number
- 13598-36-2
- Concentration
- >= 50 % to <= 100 %
- EC Number
- 237-066-7
- Linear Formula
- H3O3P
- Molar Mass
- 82.00 g/mol
- Synonyms
- Phosphonic Acid
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- phosphonic acid
- Color
- Colorless
- Density
- 1.270 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Slight, Original Odor
- Partition Coefficient
- No data available
- pH
- < 1.0 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Corrosive in contact with metals, Incompatible with oxidizing agents, Strong bases
- Thermal Decomposition
- 180 °C
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28111980
- Packing Group
- III
- UN Number
- 3264
General Information
- CAS Number
- 13598-36-2
- Concentration
- >= 50 % to <= 100 %
- EC Number
- 237-066-7
- Linear Formula
- H3O3P
- Molar Mass
- 82.00 g/mol
- Synonyms
- Phosphonic Acid
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- phosphonic acid
- Color
- Colorless
- Density
- 1.270 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Slight, Original Odor
- Partition Coefficient
- No data available
- pH
- < 1.0 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Incompatible Materials
- Corrosive in contact with metals, Incompatible with oxidizing agents, Strong bases
- Thermal Decomposition
- 180 °C
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28111980
- Packing Group
- III
- UN Number
- 3264
- CAS Number : 13598-36-2
- EC Number : 237-066-7
- Molar Mass : 82.00 g/mol
- Synonyms : Phosphonic Acid
- Linear Formula : H3O3P
- Melting Point/Range : No data available
- Chemical Composition : phosphonic acid
- Color : Colorless
- pH : < 1.0 (20 °C)
- Solubility in Water : Completely miscible
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Flashpoint : Not applicable
- Boiling Point/Range : No data available
- Odor : Slight, Original Odor
- Density : 1.270 g/cm3 (20 °C)
- Thermal Decomposition : 180 °C
- Chemical Stability : Stable under normal conditions.
- Incompatible Materials : Corrosive in contact with metals, Incompatible with oxidizing agents, Strong bases
- Corrosivity : Corrosive to metals
- Chemical Class : 8
- Packing Group : III
- UN Number : 3264
- Harmonized System Code : 28111980
- Concentration : >= 50 % to <= 100 %
Product Number
Image
SKU
Description
10185577
Phosphorous Acid 50% 700KPK - 04115
Image
SKU
Description
10185577
Phosphorous Acid 50% 700KPK - 04115