Hypophosphites
Sodium hypophosphite monohydrate (04415)
puriss., meets analytical specification of DAC, reducing agent for electroless nickel plating, 99-103%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Fiber-glass industry
- CAS Number
- 10039-56-2
- Concentration
- 100 %
- 100 %
- EC Number
- 231-669-9
- Linear Formula
- NaH2PO2 x H2O
- Molar Mass
- 105.99 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Sodium hypophosphite 1-hydrate
- Sodium phosphinate monohydrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Sodium hypophosphite-1-hydrate
- Color
- Colorless
- Density
- 1.77 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- >= 238 °C (1.013 hPa)
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 6.0 to 8.0 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 909 g/l at 30 °C
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- This product is not easily inflammable.
- Ignition Temperature
- No data available
- Incompatible Materials
- Iodine, Chlorates, Nitrates
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- >= 238 °C
International Transportation
- Chemical Class
- 11
- Harmonized System Code
- 2835100000
General Information
- Application
- Fiber-glass industry
- CAS Number
- 10039-56-2
- Concentration
- 100 %
- 100 %
- EC Number
- 231-669-9
- Linear Formula
- NaH2PO2 x H2O
- Molar Mass
- 105.99 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Sodium hypophosphite 1-hydrate
- Sodium phosphinate monohydrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Sodium hypophosphite-1-hydrate
- Color
- Colorless
- Density
- 1.77 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- >= 238 °C (1.013 hPa)
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 6.0 to 8.0 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 909 g/l at 30 °C
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- This product is not easily inflammable.
- Ignition Temperature
- No data available
- Incompatible Materials
- Iodine, Chlorates, Nitrates
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- >= 238 °C
International Transportation
- Chemical Class
- 11
- Harmonized System Code
- 2835100000
- Application : Fiber-glass industry
- Synonyms : Sodium hypophosphite 1-hydrate|Sodium phosphinate monohydrate
- Product Type : Substance Degrees Celsius
- Molar Mass : 105.99 g/mol
- Linear Formula : NaH2PO2 x H2O
- EC Number : 231-669-9
- Concentration : 100 %|100 %
- CAS Number : 10039-56-2
- pH : 6.0 to 8.0 (20 °C)
- Vapor Pressure : Negligible hectopascal
- Solubility in Water : 909 g/l at 30 °C
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : >= 238 °C (1.013 hPa)
- Flashpoint : Not applicable
- Density : 1.77 g/cm3 (20 °C)
- Color : Colorless
- Chemical Composition : Sodium hypophosphite-1-hydrate
- Boiling Point/Range : No data available
- Thermal Decomposition : >= 238 °C
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : Iodine, Chlorates, Nitrates
- Ignition Temperature : No data available
- Flammability : This product is not easily inflammable.
- Evaporation Rate : No data available
- Chemical Stability : Stable under normal conditions.
- Harmonized System Code : 2835100000
- Chemical Class : 11