Hypophosphites
Calcium hypophosphite (04408)
extra pure, assay 98.0 - 100.5%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Pharma
- CAS Number
- 7789-79-9
- Grade
- Extra pure
- Linear Formula
- Ca(H2PO2)2
- Molar Mass
- 170.1 g/mol
- Synonyms
- Calcium dihydrogen hypophosphite
Physical Properties
- Color
- Colorless
- Density
- 2.243 g/cm³ at 20℃
- Odor
- Odorless
- pH
- 6.7 to 7.5 (20 °C)
- Physical Form
- Powder
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- EU-Directive 92/69 EWG A.10, Highly flammable
- Incompatible Materials
- Strong oxidizing agents, Nitrates, Inorganic, N.O.S., Chlorates
- Thermal Decomposition
- 300 °C
International Transportation
- Chemical Class
- 4.1
- Harmonized System Code
- 2835395000
- Packing Group
- II
- UN Number
- 3178
General Information
- Application
- Pharma
- CAS Number
- 7789-79-9
- Grade
- Extra pure
- Linear Formula
- Ca(H2PO2)2
- Molar Mass
- 170.1 g/mol
- Synonyms
- Calcium dihydrogen hypophosphite
Physical Properties
- Color
- Colorless
- Density
- 2.243 g/cm³ at 20℃
- Odor
- Odorless
- pH
- 6.7 to 7.5 (20 °C)
- Physical Form
- Powder
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- EU-Directive 92/69 EWG A.10, Highly flammable
- Incompatible Materials
- Strong oxidizing agents, Nitrates, Inorganic, N.O.S., Chlorates
- Thermal Decomposition
- 300 °C
International Transportation
- Chemical Class
- 4.1
- Harmonized System Code
- 2835395000
- Packing Group
- II
- UN Number
- 3178
- Application : Pharma
- Synonyms : Calcium dihydrogen hypophosphite
- Molar Mass : 170.1 g/mol
- Linear Formula : Ca(H2PO2)2
- Grade : Extra pure
- CAS Number : 7789-79-9
- pH : 6.7 to 7.5 (20 °C)
- Physical Form : Powder
- Odor : Odorless
- Density : 2.243 g/cm³ at 20℃
- Color : Colorless
- Thermal Decomposition : 300 °C
- Incompatible Materials : Strong oxidizing agents, Nitrates, Inorganic, N.O.S., Chlorates
- Flammability : EU-Directive 92/69 EWG A.10, Highly flammable
- Chemical Stability : Stable under normal conditions.
- UN Number : 3178
- Packing Group : II
- Harmonized System Code : 2835395000
- Chemical Class : 4.1