/content/advancedmaterials/pl/en/search-results.html

Permanganate

Potassium permanganate (13206)

extra pure, meets analytical specification of Ph. Eur., BP, USP, assay 99.0 - 100.5%

Overview
Specifications

General Information

  • Application
    • Water treatment
  • CAS Number
    • 7722-64-7
  • Concentration
    • 100 %
  • EC Number
    • 231-760-3
  • Grade
    • Extra pure
  • Linear Formula
    • KMnO4
  • Molar Mass
    • 158.03 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Chameleon mineral
    • Condy's crystals
    • Permanganate of potash

Physical Properties

  • Boiling Point/Range
    • Decomposes on heating.
  • Chemical Composition
    • potassium permanganate
  • Color
    • Dark Violet
  • Density
    • 2.700 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • Decomposes without melting.
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • No data available
  • Physical Form
    • Crystalline
  • Solubility in Water
    • >= 64.3 g/l (20 °C)
  • Vapor Pressure
    • Negligible hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Flammability
    • The product is not flammable.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Organic materials, Strong reducing agents, Powdered metals
  • Oxidizing
    • The substance or mixture is classified as oxidizing with the category 2.
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • 240 °C

International Transportation

  • Chemical Class
    • 5.1
  • Harmonized System Code
    • 28416100
  • Packing Group
    • II
  • Sub Class 1
    • 5.1
  • UN Number
    • 1490

General Information

  • Application
    • Water treatment
  • CAS Number
    • 7722-64-7
  • Concentration
    • 100 %
  • EC Number
    • 231-760-3
  • Grade
    • Extra pure
  • Linear Formula
    • KMnO4
  • Molar Mass
    • 158.03 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Chameleon mineral
    • Condy's crystals
    • Permanganate of potash

Physical Properties

  • Boiling Point/Range
    • Decomposes on heating.
  • Chemical Composition
    • potassium permanganate
  • Color
    • Dark Violet
  • Density
    • 2.700 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • Decomposes without melting.
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • No data available
  • Physical Form
    • Crystalline
  • Solubility in Water
    • >= 64.3 g/l (20 °C)
  • Vapor Pressure
    • Negligible hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Flammability
    • The product is not flammable.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Organic materials, Strong reducing agents, Powdered metals
  • Oxidizing
    • The substance or mixture is classified as oxidizing with the category 2.
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • 240 °C

International Transportation

  • Chemical Class
    • 5.1
  • Harmonized System Code
    • 28416100
  • Packing Group
    • II
  • Sub Class 1
    • 5.1
  • UN Number
    • 1490
  • Application : Water treatment
  • Synonyms : Chameleon mineral|Condy's crystals|Permanganate of potash
  • Product Type : Substance Degrees Celsius
  • Molar Mass : 158.03 g/mol
  • Linear Formula : KMnO4
  • Grade : Extra pure
  • EC Number : 231-760-3
  • Concentration : 100 %
  • CAS Number : 7722-64-7
  • pH : No data available
  • Vapor Pressure : Negligible hectopascal
  • Solubility in Water : >= 64.3 g/l (20 °C)
  • Physical Form : Crystalline
  • Partition Coefficient : No data available
  • Odor : Odorless
  • Melting Point/Range : Decomposes without melting.
  • Flashpoint : Not applicable
  • Density : 2.700 g/cm3 (20 °C)
  • Color : Dark Violet
  • Chemical Composition : potassium permanganate
  • Boiling Point/Range : Decomposes on heating.
  • Thermal Decomposition : 240 °C
  • Self Ignition : Not auto-flammable
  • Oxidizing : The substance or mixture is classified as oxidizing with the category 2.
  • Incompatible Materials : Organic materials, Strong reducing agents, Powdered metals
  • Ignition Temperature : Not applicable
  • Flammability : The product is not flammable.
  • Chemical Stability : Stable under recommended storage conditions.
  • UN Number : 1490
  • Sub Class 1 : 5.1
  • Packing Group : II
  • Harmonized System Code : 28416100
  • Chemical Class : 5.1
Product Number
Image
SKU
Description
alt
10632057
Potassium Permanganate 250KPT - 13206
alt
10632057
Potassium Permanganate 250KPT - 13206
Image
SKU
Description
alt
10632057
Potassium Permanganate 250KPT - 13206
alt
10632057
Potassium Permanganate 250KPT - 13206