Oxides
Titanium(IV) oxide (14027)
extra pure, meets analytical specification of Ph. Eur., BP, USP, assay 98.0 - 100.5%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Oral Care
- CAS Number
- 13463-67-7
- Concentration
- 100 %
- EC Number
- 236-675-5
- Grade
- Extra pure
- Linear Formula
- TiO2
- Molar Mass
- 79.87 g/mol
- Performance Function
- Pigment
- Product Type
- Substance Degrees Celsius
- Synonyms
- Titania
- Titanium dioxide
- Typical Uses
- Toothpaste
Physical Properties
- Boiling Point/Range
- > 2,000 °C
- Chemical Composition
- Titanium dioxide
- Color
- White
- Density
- No data available
- Flashpoint
- Not applicable
- Melting Point/Range
- > 1,800 °C
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- Insoluble
- Vapor Pressure
- No data available hectopascal
Standards & Approvals
- Specifications Met
- BP
- Ph. Eur.
- USP
Safety Information
- Chemical Stability
- Stable under normal conditions
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- None known
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 28230000
General Information
- Application
- Oral Care
- CAS Number
- 13463-67-7
- Concentration
- 100 %
- EC Number
- 236-675-5
- Grade
- Extra pure
- Linear Formula
- TiO2
- Molar Mass
- 79.87 g/mol
- Performance Function
- Pigment
- Product Type
- Substance Degrees Celsius
- Synonyms
- Titania
- Titanium dioxide
- Typical Uses
- Toothpaste
Physical Properties
- Boiling Point/Range
- > 2,000 °C
- Chemical Composition
- Titanium dioxide
- Color
- White
- Density
- No data available
- Flashpoint
- Not applicable
- Melting Point/Range
- > 1,800 °C
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- Insoluble
- Vapor Pressure
- No data available hectopascal
Standards & Approvals
- Specifications Met
- BP
- Ph. Eur.
- USP
Safety Information
- Chemical Stability
- Stable under normal conditions
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- None known
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 28230000
- Application : Oral Care
- Typical Uses : Toothpaste
- Synonyms : Titania|Titanium dioxide
- Product Type : Substance Degrees Celsius
- Performance Function : Pigment
- Molar Mass : 79.87 g/mol
- Linear Formula : TiO2
- Grade : Extra pure
- EC Number : 236-675-5
- Concentration : 100 %
- CAS Number : 13463-67-7
- pH : No data available
- Vapor Pressure : No data available hectopascal
- Solubility in Water : Insoluble
- Physical Form : Crystalline powder
- Partition Coefficient : Not applicable
- Odor : Odorless
- Melting Point/Range : > 1,800 °C
- Flashpoint : Not applicable
- Density : No data available
- Color : White
- Chemical Composition : Titanium dioxide
- Boiling Point/Range : > 2,000 °C
- Specifications Met : BP|Ph. Eur.|USP
- Thermal Decomposition : No decomposition if used as directed
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : None known
- Ignition Temperature : Not applicable
- Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water
- Flammability : The product is not flammable
- Evaporation Rate : No data available
- Chemical Stability : Stable under normal conditions
- Harmonized System Code : 28230000
- Chemical Class : 10-13