Oxides
Tin(IV) oxide (14529)
white, amorphous, assay min. 99%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Oral Care
- CAS Number
- 18282-10-5
- Concentration
- 100 %
- EC Number
- 242-159-0
- Linear Formula
- SnO2
- Performance Function
- Pigment
- Product Type
- Substance Degrees Celsius
- Synonyms
- Stannic Oxide
- Typical Uses
- Dentistry
- Toothpaste
Physical Properties
- Boiling Point/Range
- Not applicable
- Chemical Composition
- Tin dioxide
- Color
- White
- Density
- 6.950 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 1,630 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Not applicable
- Physical Form
- Crystalline powder
- Solubility in Water
- Insoluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- No hazards to be specially mentioned
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Reactions with earth alkali metals
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 28259085
General Information
- Application
- Oral Care
- CAS Number
- 18282-10-5
- Concentration
- 100 %
- EC Number
- 242-159-0
- Linear Formula
- SnO2
- Performance Function
- Pigment
- Product Type
- Substance Degrees Celsius
- Synonyms
- Stannic Oxide
- Typical Uses
- Dentistry
- Toothpaste
Physical Properties
- Boiling Point/Range
- Not applicable
- Chemical Composition
- Tin dioxide
- Color
- White
- Density
- 6.950 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 1,630 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Not applicable
- Physical Form
- Crystalline powder
- Solubility in Water
- Insoluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- No hazards to be specially mentioned
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Reactions with earth alkali metals
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 28259085
- Application : Oral Care
- Typical Uses : Dentistry|Toothpaste
- Synonyms : Stannic Oxide
- Product Type : Substance Degrees Celsius
- Performance Function : Pigment
- Linear Formula : SnO2
- EC Number : 242-159-0
- Concentration : 100 %
- CAS Number : 18282-10-5
- pH : Not applicable
- Vapor Pressure : No data available hectopascal
- Solubility in Water : Insoluble
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : 1,630 °C
- Flashpoint : Not applicable
- Density : 6.950 g/cm3 (20 °C)
- Color : White
- Chemical Composition : Tin dioxide
- Boiling Point/Range : Not applicable
- Thermal Decomposition : No decomposition if used as directed
- Self Ignition : Not auto-flammable
- Incompatible Materials : Reactions with earth alkali metals
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable
- Chemical Stability : No hazards to be specially mentioned
- Harmonized System Code : 28259085
- Chemical Class : 10-13