Oxides
Surfyrox BL 225 (01889)
REACH Registration Number 02-21196330747-3, for surface treatment
Overview
Specifications
General Information
- CAS Number
- 166736-08-9
- Concentration
- <= 100 %
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- > 250 °C
- Chemical Composition
- Oxirane, 2-methyl-, polymer with oxirane, mono(2-propylheptyl) ether
- Color
- Colorless to Yellowish
- Density
- 1.02 g/cm3 (20 °C)
- Flashpoint
- 200 °C
- Melting Point/Range
- < 5 °C
- Odor
- Characteristic
- pH
- 7
- Physical Form
- Liquid
- Solubility
- Alcohol, Soluble
- Solubility in Water
- Partly Soluble
- Vapor Pressure
- 0.1 hPa (20 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Ignition Temperature
- >200 °C
- Incompatible Materials
- Acids and Bases, Halogens
- Self Ignition
- > 300 °C
- Thermal Decomposition
- No decomposition if stored and applied as directed.
International Transportation
- Harmonized System Code
- 34021300
General Information
- CAS Number
- 166736-08-9
- Concentration
- <= 100 %
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- > 250 °C
- Chemical Composition
- Oxirane, 2-methyl-, polymer with oxirane, mono(2-propylheptyl) ether
- Color
- Colorless to Yellowish
- Density
- 1.02 g/cm3 (20 °C)
- Flashpoint
- 200 °C
- Melting Point/Range
- < 5 °C
- Odor
- Characteristic
- pH
- 7
- Physical Form
- Liquid
- Solubility
- Alcohol, Soluble
- Solubility in Water
- Partly Soluble
- Vapor Pressure
- 0.1 hPa (20 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Ignition Temperature
- >200 °C
- Incompatible Materials
- Acids and Bases, Halogens
- Self Ignition
- > 300 °C
- Thermal Decomposition
- No decomposition if stored and applied as directed.
International Transportation
- Harmonized System Code
- 34021300
- CAS Number : 166736-08-9
- Product Type : Substance Degrees Celsius
- Boiling Point/Range : > 250 °C
- Melting Point/Range : < 5 °C
- Color : Colorless to Yellowish
- pH : 7
- Physical Form : Liquid
- Flashpoint : 200 °C
- Vapor Pressure : 0.1 hPa (20 °C) hectopascal
- Solubility in Water : Partly Soluble
- Solubility : Alcohol, Soluble
- Density : 1.02 g/cm3 (20 °C)
- Chemical Composition : Oxirane, 2-methyl-, polymer with oxirane, mono(2-propylheptyl) ether
- Odor : Characteristic
- Self Ignition : > 300 °C
- Thermal Decomposition : No decomposition if stored and applied as directed.
- Incompatible Materials : Acids and Bases, Halogens
- Chemical Stability : Stable under normal conditions.
- Ignition Temperature : >200 °C
- Harmonized System Code : 34021300
- Concentration : <= 100 %
Product Number
Image
SKU
Description
10659539
Hon Surfyrox 500LPE - 01889
Image
SKU
Description
10659539
Hon Surfyrox 500LPE - 01889