/content/advancedmaterials/pl/en/search-results.html

Oxides

Manganese(IV) oxide L-Base (13348)

curing agent for polysulphide sealants, assay (MnO2 basis) 73 - 80%

Overview
Curing agents for polysulphide sealants that are applied to insulating glass units, aircraft and numerous construction projects e.g. buildings, roads, airports & chemical plants.
Specifications

General Information

  • Application
    • Sealant
  • CAS Number
    • 1313-13-9
  • Concentration
    • Sodium hydroxide - >= 1 % to < 2 %
    • manganese dioxide - >= 50 % to <= 100 %
  • EC Number
    • 215-185-5
    • 215-202-6
  • Linear Formula
    • MnO2
  • Product Type
    • Mixture Degrees Celsius
  • Synonyms
    • Manganese dioxide

Physical Properties

  • Boiling Point/Range
    • Not applicable
  • Chemical Composition
    • Sodium hydroxide
    • manganese dioxide
  • Color
    • Brown
  • Density
    • No data available
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • Not applicable. Decomposes without melting.
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 10.6 to 11 at 25 g/l (20 °C) Suspension
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • Partly Soluble
  • Vapor Pressure
    • Negligible hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Corrosivity
    • Corrosive to metals
  • Flammability
    • The product is not flammable.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Reducing agents
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • Decomposes without melting

International Transportation

  • Chemical Class
    • 13
  • Harmonized System Code
    • 38159090

General Information

  • Application
    • Sealant
  • CAS Number
    • 1313-13-9
  • Concentration
    • Sodium hydroxide - >= 1 % to < 2 %
    • manganese dioxide - >= 50 % to <= 100 %
  • EC Number
    • 215-185-5
    • 215-202-6
  • Linear Formula
    • MnO2
  • Product Type
    • Mixture Degrees Celsius
  • Synonyms
    • Manganese dioxide

Physical Properties

  • Boiling Point/Range
    • Not applicable
  • Chemical Composition
    • Sodium hydroxide
    • manganese dioxide
  • Color
    • Brown
  • Density
    • No data available
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • Not applicable. Decomposes without melting.
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 10.6 to 11 at 25 g/l (20 °C) Suspension
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • Partly Soluble
  • Vapor Pressure
    • Negligible hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Corrosivity
    • Corrosive to metals
  • Flammability
    • The product is not flammable.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Reducing agents
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • Decomposes without melting

International Transportation

  • Chemical Class
    • 13
  • Harmonized System Code
    • 38159090
  • Application : Sealant
  • Synonyms : Manganese dioxide
  • Product Type : Mixture Degrees Celsius
  • Linear Formula : MnO2
  • EC Number : 215-185-5|215-202-6
  • Concentration : Sodium hydroxide - >= 1 % to < 2 %|manganese dioxide - >= 50 % to <= 100 %
  • CAS Number : 1313-13-9
  • pH : 10.6 to 11 at 25 g/l (20 °C) Suspension
  • Vapor Pressure : Negligible hectopascal
  • Solubility in Water : Partly Soluble
  • Physical Form : Crystalline powder
  • Partition Coefficient : No data available
  • Odor : Odorless
  • Melting Point/Range : Not applicable. Decomposes without melting.
  • Flashpoint : Not applicable
  • Density : No data available
  • Color : Brown
  • Chemical Composition : Sodium hydroxide|manganese dioxide
  • Boiling Point/Range : Not applicable
  • Thermal Decomposition : Decomposes without melting
  • Self Ignition : Not auto-flammable
  • Incompatible Materials : Reducing agents
  • Ignition Temperature : Not applicable
  • Flammability : The product is not flammable.
  • Corrosivity : Corrosive to metals
  • Chemical Stability : Stable under normal conditions.
  • Harmonized System Code : 38159090
  • Chemical Class : 13