Oxides
Manganese(IV) oxide K (13334)
curing agent for polysulphide sealants, fast pot-life and fast initial cure speed, assay (MnO2 basis) 79.5 - 84%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Sealant
- CAS Number
- 1313-13-9
- Concentration
- Sodium hydroxide - >= 1 % to < 2 %
- manganese dioxide - >= 50 % to <= 100 %
- EC Number
- 215-185-5
- 215-202-6
- Linear Formula
- MnO2
- Product Type
- Mixture Degrees Celsius
- Synonyms
- Manganese dioxide
Physical Properties
- Boiling Point/Range
- Not applicable
- Chemical Composition
- Sodium hydroxide
- manganese dioxide
- Color
- Brown
- Density
- No data available
- Flashpoint
- Not applicable
- Melting Point/Range
- Decomposes without melting.
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 10.0 to 11.0 (20 °C) Aqueous extract
- Physical Form
- Crystalline powder
- Solubility in Water
- Insoluble
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- May be corrosive to metals
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Reducing agents
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Decomposes without melting.
International Transportation
- Chemical Class
- 13
- Harmonized System Code
- 2820100000
General Information
- Application
- Sealant
- CAS Number
- 1313-13-9
- Concentration
- Sodium hydroxide - >= 1 % to < 2 %
- manganese dioxide - >= 50 % to <= 100 %
- EC Number
- 215-185-5
- 215-202-6
- Linear Formula
- MnO2
- Product Type
- Mixture Degrees Celsius
- Synonyms
- Manganese dioxide
Physical Properties
- Boiling Point/Range
- Not applicable
- Chemical Composition
- Sodium hydroxide
- manganese dioxide
- Color
- Brown
- Density
- No data available
- Flashpoint
- Not applicable
- Melting Point/Range
- Decomposes without melting.
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 10.0 to 11.0 (20 °C) Aqueous extract
- Physical Form
- Crystalline powder
- Solubility in Water
- Insoluble
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- May be corrosive to metals
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Reducing agents
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Decomposes without melting.
International Transportation
- Chemical Class
- 13
- Harmonized System Code
- 2820100000
- Application : Sealant
- Synonyms : Manganese dioxide
- Product Type : Mixture Degrees Celsius
- Linear Formula : MnO2
- EC Number : 215-185-5|215-202-6
- Concentration : Sodium hydroxide - >= 1 % to < 2 %|manganese dioxide - >= 50 % to <= 100 %
- CAS Number : 1313-13-9
- pH : 10.0 to 11.0 (20 °C) Aqueous extract
- Vapor Pressure : Negligible hectopascal
- Solubility in Water : Insoluble
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : Decomposes without melting.
- Flashpoint : Not applicable
- Density : No data available
- Color : Brown
- Chemical Composition : Sodium hydroxide|manganese dioxide
- Boiling Point/Range : Not applicable
- Thermal Decomposition : Decomposes without melting.
- Self Ignition : Not auto-flammable
- Incompatible Materials : Reducing agents
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable.
- Corrosivity : May be corrosive to metals
- Chemical Stability : Stable under normal conditions.
- Harmonized System Code : 2820100000
- Chemical Class : 13