Oxides
Manganese(IV) oxide FA 84 (13210)
solid
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Excellent hardening efficiency
- Fast through cure of sealant combined with desirable open time
- Very good UV & weathering properties, chemical resistance, swelling behaviour and adhesion
General Information
- Application
- Aerospace
- Construction
- Insulating glass
- CAS Number
- 1313-13-9
- EC Number
- 215-202-6
- Molar Mass
- 86.94 g/mol
- Synonyms
- Manganese dioxide
Physical Properties
- Color
- Dark grey
- Density
- 5.026 g/cm3
- Flashpoint
- No data available
- Formula
- MnO2
- Melting Point/Range
- 535 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- Physical Form
- Solid
- Solubility in Water
- Insoluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Evaporation Rate
- Not applicable
- Incompatible Materials
- Strong acids, strong reducing agents and organic materials
International Transportation
- Chemical Class
- 13
General Information
- Application
- Aerospace
- Construction
- Insulating glass
- CAS Number
- 1313-13-9
- EC Number
- 215-202-6
- Molar Mass
- 86.94 g/mol
- Synonyms
- Manganese dioxide
Physical Properties
- Color
- Dark grey
- Density
- 5.026 g/cm3
- Flashpoint
- No data available
- Formula
- MnO2
- Melting Point/Range
- 535 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- Physical Form
- Solid
- Solubility in Water
- Insoluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Evaporation Rate
- Not applicable
- Incompatible Materials
- Strong acids, strong reducing agents and organic materials
International Transportation
- Chemical Class
- 13
- Application : Aerospace|Construction|Insulating glass
- Synonyms : Manganese dioxide
- Molar Mass : 86.94 g/mol
- EC Number : 215-202-6
- CAS Number : 1313-13-9
- Vapor Pressure : No data available hectopascal
- Solubility in Water : Insoluble
- Physical Form : Solid
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : 535 °C
- Formula : MnO2
- Flashpoint : No data available
- Density : 5.026 g/cm3
- Color : Dark grey
- Incompatible Materials : Strong acids, strong reducing agents and organic materials
- Evaporation Rate : Not applicable
- Chemical Stability : Stable under normal conditions
- Chemical Class : 13