Oxides
Manganese(IV) oxide (13242)
powder, curing agent for polysulphide sealants, assay (MnO2 basis) 90-95%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Chemical Catalyst
- CAS Number
- 1313-13-9
- Concentration
- >= 50 % to <= 100 %
- EC Number
- 215-202-6
- Linear Formula
- MnO2
- Product Type
- Mixture Degrees Celsius
- Synonyms
- Manganese dioxide
Physical Properties
- Boiling Point/Range
- Not applicable
- Chemical Composition
- manganese dioxide
- Color
- Dark Brown
- Density
- No data available
- Flashpoint
- Not applicable
- Melting Point/Range
- Not applicable. Decomposes without melting.
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- Insoluble
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- No decomposition if stored and applied as directed.
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Powdered metals, Reducing agents
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed: 535 °C
International Transportation
- Chemical Class
- 13
- Harmonized System Code
- 28201000
General Information
- Application
- Chemical Catalyst
- CAS Number
- 1313-13-9
- Concentration
- >= 50 % to <= 100 %
- EC Number
- 215-202-6
- Linear Formula
- MnO2
- Product Type
- Mixture Degrees Celsius
- Synonyms
- Manganese dioxide
Physical Properties
- Boiling Point/Range
- Not applicable
- Chemical Composition
- manganese dioxide
- Color
- Dark Brown
- Density
- No data available
- Flashpoint
- Not applicable
- Melting Point/Range
- Not applicable. Decomposes without melting.
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- Insoluble
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- No decomposition if stored and applied as directed.
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Powdered metals, Reducing agents
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed: 535 °C
International Transportation
- Chemical Class
- 13
- Harmonized System Code
- 28201000
- Application : Chemical Catalyst
- Synonyms : Manganese dioxide
- Product Type : Mixture Degrees Celsius
- Linear Formula : MnO2
- EC Number : 215-202-6
- Concentration : >= 50 % to <= 100 %
- CAS Number : 1313-13-9
- pH : No data available
- Vapor Pressure : Negligible hectopascal
- Solubility in Water : Insoluble
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : Not applicable. Decomposes without melting.
- Flashpoint : Not applicable
- Density : No data available
- Color : Dark Brown
- Chemical Composition : manganese dioxide
- Boiling Point/Range : Not applicable
- Thermal Decomposition : No decomposition if used as directed: 535 °C
- Self Ignition : Not auto-flammable
- Incompatible Materials : Powdered metals, Reducing agents
- Ignition Temperature : Not applicable
- Flammability : Not applicable
- Chemical Stability : No decomposition if stored and applied as directed.
- Harmonized System Code : 28201000
- Chemical Class : 13