Oxides
Iron(III) oxide (12342)
purified, assay min. 95%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Safety & Other
- CAS Number
- 1309-37-1
- Concentration
- 100 %
- EC Number
- 215-168-2
- Linear Formula
- Fe2O3
- Molar Mass
- 159.69 g/mol
- Synonyms
- Ferric oxide
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Diiron trioxide
- Color
- Red
- Density
- 5 g/cm3 (20 °C)
- Flashpoint
- Not applicable`
- Melting Point/Range
- 1,565 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 4 to 8 at 50 g/l Suspension
- Physical Form
- Crystalline powder
- Solubility in Water
- Insoluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- None
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- No data available
- Harmonized System Code
- 28211000
General Information
- Application
- Safety & Other
- CAS Number
- 1309-37-1
- Concentration
- 100 %
- EC Number
- 215-168-2
- Linear Formula
- Fe2O3
- Molar Mass
- 159.69 g/mol
- Synonyms
- Ferric oxide
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Diiron trioxide
- Color
- Red
- Density
- 5 g/cm3 (20 °C)
- Flashpoint
- Not applicable`
- Melting Point/Range
- 1,565 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 4 to 8 at 50 g/l Suspension
- Physical Form
- Crystalline powder
- Solubility in Water
- Insoluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- None
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- No data available
- Harmonized System Code
- 28211000
- Application : Safety & Other
- Synonyms : Ferric oxide
- Molar Mass : 159.69 g/mol
- Linear Formula : Fe2O3
- EC Number : 215-168-2
- Concentration : 100 %
- CAS Number : 1309-37-1
- pH : 4 to 8 at 50 g/l Suspension
- Vapor Pressure : No data available hectopascal
- Solubility in Water : Insoluble
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : 1,565 °C
- Flashpoint : Not applicable`
- Density : 5 g/cm3 (20 °C)
- Color : Red
- Chemical Composition : Diiron trioxide
- Boiling Point/Range : No data available
- Thermal Decomposition : No decomposition if used as directed.
- Self Ignition : Not auto-flammable
- Incompatible Materials : None
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable.
- Evaporation Rate : No data available
- Chemical Stability : Stable
- Harmonized System Code : 28211000
- Chemical Class : No data available