Oxides
Calcium oxide (12047)
puriss., meets analytical specification of FCC, powder (fine), assay (ex ignited substance) 96 - 100.5%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Pharma
- CAS Number
- 1305-78-8
- Concentration
- 100 %
- EC Number
- 215-138-9
- Linear Formula
- CaO
- Molar Mass
- 56.08 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Lime
- Quicklime
Physical Properties
- Boiling Point/Range
- 2,850 °C (1,013 hPa)
- Chemical Composition
- Calcium oxide
- Color
- White
- Density
- 3.3 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 2,572 °C (1,013 hPa)
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 12.5 (20 °C) as aqueous solution
- Physical Form
- Crystalline powder
- Solubility in Water
- Reacts violently with water.
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Water, Carbon dioxide (CO2), Reactions with damp air, Possible incompatibility with alkali sensitive materials
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28259019
- Packing Group
- III
- UN Number
- 1910
General Information
- Application
- Pharma
- CAS Number
- 1305-78-8
- Concentration
- 100 %
- EC Number
- 215-138-9
- Linear Formula
- CaO
- Molar Mass
- 56.08 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Lime
- Quicklime
Physical Properties
- Boiling Point/Range
- 2,850 °C (1,013 hPa)
- Chemical Composition
- Calcium oxide
- Color
- White
- Density
- 3.3 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 2,572 °C (1,013 hPa)
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 12.5 (20 °C) as aqueous solution
- Physical Form
- Crystalline powder
- Solubility in Water
- Reacts violently with water.
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Water, Carbon dioxide (CO2), Reactions with damp air, Possible incompatibility with alkali sensitive materials
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28259019
- Packing Group
- III
- UN Number
- 1910
- Application : Pharma
- Synonyms : Lime|Quicklime
- Product Type : Substance Degrees Celsius
- Molar Mass : 56.08 g/mol
- Linear Formula : CaO
- EC Number : 215-138-9
- Concentration : 100 %
- CAS Number : 1305-78-8
- pH : 12.5 (20 °C) as aqueous solution
- Vapor Pressure : Negligible hectopascal
- Solubility in Water : Reacts violently with water.
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : 2,572 °C (1,013 hPa)
- Flashpoint : Not applicable
- Density : 3.3 g/cm3 (20 °C)
- Color : White
- Chemical Composition : Calcium oxide
- Boiling Point/Range : 2,850 °C (1,013 hPa)
- Thermal Decomposition : No decomposition if used as directed.
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : Water, Carbon dioxide (CO2), Reactions with damp air, Possible incompatibility with alkali sensitive materials
- Ignition Temperature : Not applicable
- Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water
- Flammability : The product is not flammable.
- Evaporation Rate : No data available
- Chemical Stability : Stable under recommended storage conditions.
- UN Number : 1910
- Packing Group : III
- Harmonized System Code : 28259019
- Chemical Class : 8