Oxides
Bismuth(III) oxide (10305)
assay (complexometric) min. 99.5%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Industrial
- CAS Number
- 1304-76-3
- Concentration
- 37 %
- EC Number
- 231-595-7
- Linear Formula
- Bi2O3
- Product Type
- Substance Degrees Celsius
- Synonyms
- Dibismuth trioxide
Physical Properties
- Boiling Point/Range
- 1,890 °C (1,013 hPa)
- Chemical Composition
- hydrochloric acid
- Color
- Light Yellow
- Density
- 8.9 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 817 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Not applicable
- Physical Form
- Crystalline powder
- Solubility in Water
- Insoluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Fire or intense heat may cause violent rupture of packages
- No decomposition if used as directed.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- None known
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 11
- Harmonized System Code
- 28259085
- Packing Group
- II
- UN Number
- 1789
General Information
- Application
- Industrial
- CAS Number
- 1304-76-3
- Concentration
- 37 %
- EC Number
- 231-595-7
- Linear Formula
- Bi2O3
- Product Type
- Substance Degrees Celsius
- Synonyms
- Dibismuth trioxide
Physical Properties
- Boiling Point/Range
- 1,890 °C (1,013 hPa)
- Chemical Composition
- hydrochloric acid
- Color
- Light Yellow
- Density
- 8.9 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 817 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Not applicable
- Physical Form
- Crystalline powder
- Solubility in Water
- Insoluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Fire or intense heat may cause violent rupture of packages
- No decomposition if used as directed.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- None known
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 11
- Harmonized System Code
- 28259085
- Packing Group
- II
- UN Number
- 1789
- Application : Industrial
- Synonyms : Dibismuth trioxide
- Product Type : Substance Degrees Celsius
- Linear Formula : Bi2O3
- EC Number : 231-595-7
- Concentration : 37 %
- CAS Number : 1304-76-3
- pH : Not applicable
- Vapor Pressure : No data available hectopascal
- Solubility in Water : Insoluble
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : 817 °C
- Flashpoint : Not applicable
- Density : 8.9 g/cm3 (20 °C)
- Color : Light Yellow
- Chemical Composition : hydrochloric acid
- Boiling Point/Range : 1,890 °C (1,013 hPa)
- Thermal Decomposition : No decomposition if used as directed.
- Self Ignition : Not auto-flammable
- Incompatible Materials : None known
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable.
- Evaporation Rate : No data available
- Chemical Stability : Fire or intense heat may cause violent rupture of packages|No decomposition if used as directed.
- UN Number : 1789
- Packing Group : II
- Harmonized System Code : 28259085
- Chemical Class : 11