Oxides
Barium peroxide (11428)
≥95% peroxide (as BaO2) basis, powder, catalyst precursor, assay of peroxide (as BaO2) min. 95%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Chemical Catalyst
- CAS Number
- 1304-29-6
- Concentration
- 95 %
- Linear Formula
- BaO2
- Molar Mass
- 169.33 g/mol
- Synonyms
- Barium binoxide
- Barium dioxide
- Barium superoxide
Physical Properties
- Boiling Point/Range
- Decomposes on heating.
- Chemical Composition
- barium peroxide
- Color
- Colorless
- Density
- 4.960 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 450 °C
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- Not applicable
- Physical Form
- Crystalline powder
- Solubility in Water
- Decomposes in contact with water
- Insoluble
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- No decomposition if stored and applied as directed.
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- As oxidizing agent, attacks organic substances such as wood, paper, fats
- Fire hazard
- Reactions with metals in powder form
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 2.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- > 700 °C
International Transportation
- Chemical Class
- 5.1
- Harmonized System Code
- 2816402000
- Packing Group
- II
- Sub Class 1
- 6.1
- UN Number
- 1449
General Information
- Application
- Chemical Catalyst
- CAS Number
- 1304-29-6
- Concentration
- 95 %
- Linear Formula
- BaO2
- Molar Mass
- 169.33 g/mol
- Synonyms
- Barium binoxide
- Barium dioxide
- Barium superoxide
Physical Properties
- Boiling Point/Range
- Decomposes on heating.
- Chemical Composition
- barium peroxide
- Color
- Colorless
- Density
- 4.960 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 450 °C
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- Not applicable
- Physical Form
- Crystalline powder
- Solubility in Water
- Decomposes in contact with water
- Insoluble
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- No decomposition if stored and applied as directed.
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- As oxidizing agent, attacks organic substances such as wood, paper, fats
- Fire hazard
- Reactions with metals in powder form
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 2.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- > 700 °C
International Transportation
- Chemical Class
- 5.1
- Harmonized System Code
- 2816402000
- Packing Group
- II
- Sub Class 1
- 6.1
- UN Number
- 1449
- Application : Chemical Catalyst
- Synonyms : Barium binoxide|Barium dioxide|Barium superoxide
- Molar Mass : 169.33 g/mol
- Linear Formula : BaO2
- Concentration : 95 %
- CAS Number : 1304-29-6
- pH : Not applicable
- Vapor Pressure : Negligible hectopascal
- Solubility in Water : Decomposes in contact with water|Insoluble
- Physical Form : Crystalline powder
- Partition Coefficient : Not applicable
- Odor : Odorless
- Melting Point/Range : 450 °C
- Flashpoint : Not applicable
- Density : 4.960 g/cm3 (20 °C)
- Color : Colorless
- Chemical Composition : barium peroxide
- Boiling Point/Range : Decomposes on heating.
- Thermal Decomposition : > 700 °C
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is classified as oxidizing with the category 2.
- Incompatible Materials : As oxidizing agent, attacks organic substances such as wood, paper, fats|Fire hazard|Reactions with metals in powder form
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable.
- Chemical Stability : No decomposition if stored and applied as directed.
- UN Number : 1449
- Sub Class 1 : 6.1
- Packing Group : II
- Harmonized System Code : 2816402000
- Chemical Class : 5.1