Oxides
Aluminum oxide (11027)
IK, assay (complexometric) min. 98%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Lab Chem
- CAS Number
- 1344-28-1
- Concentration
- >= 98 %
- EC Number
- 215-691-6
- Linear Formula
- Al2O3
- Product Type
- Substance Degrees Celsius
- Synonyms
- Alumina
Physical Properties
- Boiling Point/Range
- 2,980 °C (1,013 hPa)
- Chemical Composition
- Aluminium oxide
- Color
- Colorless
- Density
- 900 kg/m3
- Flashpoint
- Not applicable
- Melting Point/Range
- 2,072 °C
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- Insoluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong oxidizing agents, Metals, Halogens, Acids, Chlorine trifluoride, Ethylene oxide
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 13
- Harmonized System Code
- 28182000
General Information
- Application
- Lab Chem
- CAS Number
- 1344-28-1
- Concentration
- >= 98 %
- EC Number
- 215-691-6
- Linear Formula
- Al2O3
- Product Type
- Substance Degrees Celsius
- Synonyms
- Alumina
Physical Properties
- Boiling Point/Range
- 2,980 °C (1,013 hPa)
- Chemical Composition
- Aluminium oxide
- Color
- Colorless
- Density
- 900 kg/m3
- Flashpoint
- Not applicable
- Melting Point/Range
- 2,072 °C
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- Insoluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong oxidizing agents, Metals, Halogens, Acids, Chlorine trifluoride, Ethylene oxide
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 13
- Harmonized System Code
- 28182000
- Application : Lab Chem
- Synonyms : Alumina
- Product Type : Substance Degrees Celsius
- Linear Formula : Al2O3
- EC Number : 215-691-6
- Concentration : >= 98 %
- CAS Number : 1344-28-1
- pH : No data available
- Vapor Pressure : No data available hectopascal
- Solubility in Water : Insoluble
- Physical Form : Crystalline powder
- Partition Coefficient : Not applicable
- Odor : Odorless
- Melting Point/Range : 2,072 °C
- Flashpoint : Not applicable
- Density : 900 kg/m3
- Color : Colorless
- Chemical Composition : Aluminium oxide
- Boiling Point/Range : 2,980 °C (1,013 hPa)
- Thermal Decomposition : No decomposition if used as directed.
- Self Ignition : Not auto-flammable
- Incompatible Materials : Strong oxidizing agents, Metals, Halogens, Acids, Chlorine trifluoride, Ethylene oxide
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable.
- Chemical Stability : Stable under normal conditions.
- Harmonized System Code : 28182000
- Chemical Class : 13