Oxalate Salts
Potassium oxalate monohydrate (25413)
extra pure, assay min. 99%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Chelating agent
- CAS Number
- 6487-48-5
- Grade
- Extra pure
- Linear Formula
- (COOK)2 · H2O
- Molar Mass
- 184.23 g/mol
- Synonyms
- Ethanedioic acid
- Oxalic acid potassium salt
Physical Properties
- Boiling Point/Range
- Decomposes on heating.
- Color
- Colorless
- Density
- 2.120 g/cm3 (20 °C)
- Melting Point/Range
- No data available
- Odor
- Odorless
- pH
- 7.0 to 8.5 (20 °C)
- Physical Form
- Solid
- Solubility in Water
- 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Flammability
- This product is not easily inflammable
- Incompatible Materials
- Strong oxidizing agents
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 2917110000
General Information
- Application
- Chelating agent
- CAS Number
- 6487-48-5
- Grade
- Extra pure
- Linear Formula
- (COOK)2 · H2O
- Molar Mass
- 184.23 g/mol
- Synonyms
- Ethanedioic acid
- Oxalic acid potassium salt
Physical Properties
- Boiling Point/Range
- Decomposes on heating.
- Color
- Colorless
- Density
- 2.120 g/cm3 (20 °C)
- Melting Point/Range
- No data available
- Odor
- Odorless
- pH
- 7.0 to 8.5 (20 °C)
- Physical Form
- Solid
- Solubility in Water
- 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Flammability
- This product is not easily inflammable
- Incompatible Materials
- Strong oxidizing agents
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 2917110000
- Application : Chelating agent
- Synonyms : Ethanedioic acid|Oxalic acid potassium salt
- Molar Mass : 184.23 g/mol
- Linear Formula : (COOK)2 · H2O
- Grade : Extra pure
- CAS Number : 6487-48-5
- pH : 7.0 to 8.5 (20 °C)
- Vapor Pressure : No data available hectopascal
- Solubility in Water : 20 °C
- Physical Form : Solid
- Odor : Odorless
- Melting Point/Range : No data available
- Density : 2.120 g/cm3 (20 °C)
- Color : Colorless
- Boiling Point/Range : Decomposes on heating.
- Self Ignition : Not auto-flammable
- Incompatible Materials : Strong oxidizing agents
- Flammability : This product is not easily inflammable
- Chemical Stability : Stable under normal conditions
- Harmonized System Code : 2917110000
- Chemical Class : 10-13