Oxalate Salts
Ammonium oxalate monohydrate (32304)
analytical reagent, Reag. ACS, Reag. ISO, Reag. Ph. Eur., assay 99.5 - 101.0%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Buffering reagent
- CAS Number
- 6009-70-7
- Concentration
- 100 %
- EC Number
- 214-202-3
- Molar Mass
- 142.11 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Ammonium oxalate 1-hydrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Ammonium oxalate-1- hydrate
- Color
- White
- Density
- 1.480 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 133 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 6 to 7 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- No data available
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong oxidizing agents, Strong acids
- Thermal Decomposition
- No decomposition if used as directed: 70 °C
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 2917110000
General Information
- Application
- Buffering reagent
- CAS Number
- 6009-70-7
- Concentration
- 100 %
- EC Number
- 214-202-3
- Molar Mass
- 142.11 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Ammonium oxalate 1-hydrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Ammonium oxalate-1- hydrate
- Color
- White
- Density
- 1.480 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 133 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 6 to 7 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- No data available
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong oxidizing agents, Strong acids
- Thermal Decomposition
- No decomposition if used as directed: 70 °C
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 2917110000
- Concentration : 100 %
- Product Type : Substance Degrees Celsius
- Application : Buffering reagent
- Molar Mass : 142.11 g/mol
- CAS Number : 6009-70-7
- EC Number : 214-202-3
- Synonyms : Ammonium oxalate 1-hydrate
- pH : 6 to 7 (20 °C)
- Partition Coefficient : No data available
- Chemical Composition : Ammonium oxalate-1- hydrate
- Solubility in Water : 20 °C
- Melting Point/Range : 133 °C
- Boiling Point/Range : No data available
- Vapor Pressure : No data available hectopascal
- Physical Form : Crystalline powder
- Flashpoint : Not applicable
- Density : 1.480 g/cm3 (20 °C)
- Color : White
- Odor : Odorless
- Incompatible Materials : Strong oxidizing agents, Strong acids
- Thermal Decomposition : No decomposition if used as directed: 70 °C
- Ignition Temperature : Not applicable
- Chemical Stability : Stable under recommended storage conditions.
- Evaporation Rate : No data available
- Flammability : No data available
- Harmonized System Code : 2917110000
- Chemical Class : 6.1