Nitrates
Zinc nitrate hexahydrate (14436)
pure, assay min. 98%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Lab Chem
- CAS Number
- 10196-18-6
- Grade
- Pure
- Linear Formula
- Zn(NO3)2
- Molar Mass
- 297.49 g/mol
- Synonyms
- Zinc Nitrate-6-Hydrate
Physical Properties
- Boiling Point/Range
- Decomposes on heating.
- Color
- Colorless
- Density
- 2.060 g/cm3 (20 °C)
- Melting Point/Range
- 38.9 °C
- Odor
- Weak
- pH
- Acidic
- Physical Form
- Crystalline powder
- Solubility in Water
- Soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Incompatible Materials
- Reducing agents, Reactions with metals in powder form
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Loss of water of crystallization on heating.
International Transportation
- Chemical Class
- 9
- Harmonized System Code
- 2834295100
- Packing Group
- III
- UN Number
- 3077
General Information
- Application
- Lab Chem
- CAS Number
- 10196-18-6
- Grade
- Pure
- Linear Formula
- Zn(NO3)2
- Molar Mass
- 297.49 g/mol
- Synonyms
- Zinc Nitrate-6-Hydrate
Physical Properties
- Boiling Point/Range
- Decomposes on heating.
- Color
- Colorless
- Density
- 2.060 g/cm3 (20 °C)
- Melting Point/Range
- 38.9 °C
- Odor
- Weak
- pH
- Acidic
- Physical Form
- Crystalline powder
- Solubility in Water
- Soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Incompatible Materials
- Reducing agents, Reactions with metals in powder form
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Loss of water of crystallization on heating.
International Transportation
- Chemical Class
- 9
- Harmonized System Code
- 2834295100
- Packing Group
- III
- UN Number
- 3077
- Application : Lab Chem
- Synonyms : Zinc Nitrate-6-Hydrate
- Molar Mass : 297.49 g/mol
- Linear Formula : Zn(NO3)2
- Grade : Pure
- CAS Number : 10196-18-6
- pH : Acidic
- Vapor Pressure : No data available hectopascal
- Solubility in Water : Soluble
- Physical Form : Crystalline powder
- Odor : Weak
- Melting Point/Range : 38.9 °C
- Density : 2.060 g/cm3 (20 °C)
- Color : Colorless
- Boiling Point/Range : Decomposes on heating.
- Thermal Decomposition : Loss of water of crystallization on heating.
- Self Ignition : Not auto-flammable
- Incompatible Materials : Reducing agents, Reactions with metals in powder form
- Flammability : The product is not flammable.
- Chemical Stability : Stable under normal conditions.
- UN Number : 3077
- Packing Group : III
- Harmonized System Code : 2834295100
- Chemical Class : 9