/content/advancedmaterials/pl/en/search-results.html

Nitrates

Strontium nitrate (13914)

extra pure, emitter paste for CRT, catalyst precursor, assay min. 98%

Overview
Chemical_Structure_Images
Specifications

General Information

  • Application
    • Fireworks Industry
  • CAS Number
    • 10042-76-9
  • Concentration
    • 100 %
  • EC Number
    • 233-131-9
  • Grade
    • Extra pure
  • Linear Formula
    • Sr(NO3)2
  • Molar Mass
    • 211.63 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Strontium dinitrate
    • Strontium(II) nitrate

Physical Properties

  • Boiling Point/Range
    • No data available
  • Chemical Composition
    • Strontium nitrate
  • Color
    • Colorless
  • Density
    • 2.980 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 645 °C
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 5.0 to 7.0 (20 °C)
  • Physical Form
    • Crystalline
  • Solubility in Water
    • 709 g/l (20 °C)
  • Vapor Pressure
    • Not applicable hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • The product is not flammable.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Reducing agents, Acids, Organic materials, Powdered metals, Combustible material
  • Oxidizing
    • Oxidizing
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 5.1
  • Harmonized System Code
    • 28342980
  • Packing Group
    • III
  • UN Number
    • 1507

General Information

  • Application
    • Fireworks Industry
  • CAS Number
    • 10042-76-9
  • Concentration
    • 100 %
  • EC Number
    • 233-131-9
  • Grade
    • Extra pure
  • Linear Formula
    • Sr(NO3)2
  • Molar Mass
    • 211.63 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Strontium dinitrate
    • Strontium(II) nitrate

Physical Properties

  • Boiling Point/Range
    • No data available
  • Chemical Composition
    • Strontium nitrate
  • Color
    • Colorless
  • Density
    • 2.980 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 645 °C
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 5.0 to 7.0 (20 °C)
  • Physical Form
    • Crystalline
  • Solubility in Water
    • 709 g/l (20 °C)
  • Vapor Pressure
    • Not applicable hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • The product is not flammable.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Reducing agents, Acids, Organic materials, Powdered metals, Combustible material
  • Oxidizing
    • Oxidizing
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 5.1
  • Harmonized System Code
    • 28342980
  • Packing Group
    • III
  • UN Number
    • 1507
  • Linear Formula : Sr(NO3)2
  • Concentration : 100 %
  • Product Type : Substance Degrees Celsius
  • Application : Fireworks Industry
  • Molar Mass : 211.63 g/mol
  • CAS Number : 10042-76-9
  • EC Number : 233-131-9
  • Synonyms : Strontium dinitrate|Strontium(II) nitrate
  • Grade : Extra pure
  • pH : 5.0 to 7.0 (20 °C)
  • Partition Coefficient : No data available
  • Chemical Composition : Strontium nitrate
  • Solubility in Water : 709 g/l (20 °C)
  • Melting Point/Range : 645 °C
  • Boiling Point/Range : No data available
  • Vapor Pressure : Not applicable hectopascal
  • Physical Form : Crystalline
  • Flashpoint : Not applicable
  • Density : 2.980 g/cm3 (20 °C)
  • Color : Colorless
  • Odor : Odorless
  • Incompatible Materials : Reducing agents, Acids, Organic materials, Powdered metals, Combustible material
  • Thermal Decomposition : No decomposition if used as directed.
  • Ignition Temperature : Not applicable
  • Chemical Stability : Stable under normal conditions.
  • Evaporation Rate : No data available
  • Flammability : The product is not flammable.
  • Oxidizing : Oxidizing
  • Harmonized System Code : 28342980
  • Chemical Class : 5.1
  • Packing Group : III
  • UN Number : 1507
Product Number
Image
SKU
Description
alt
10655086
Strontium Nitrate 250KS - 13914
Image
SKU
Description
alt
10655086
Strontium Nitrate 250KS - 13914