Nitrates
Sodium nitrate (13447)
extra pure, pH quality
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Essential Salt
- CAS Number
- 7632-00-0
- Concentration
- 1
- EC Number
- 231-554-3
- Grade
- Extra pure
- Linear Formula
- NaNO3
- Molar Mass
- 69 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Chile salpeter
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Sodium nitrate
- Color
- Colorless to yellowish
- Density
- ca. 2.17 g/cm3 at 20 °C
- Flashpoint
- Not applicable
- Melting Point/Range
- 280 °C
- Odor
- Odorless
- Partition Coefficient
- log Pow: -3.7 at 25 °C
- pH
- 8 - 9 at 100.00 g/l, 20 °C
- Physical Form
- Crystalline
- Solubility in Water
- 820 g/l at 20 °C
- Vapor Pressure
- No data available
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Combustible material, Acids, Reducing agents, metals, amines, ammonium salts, as oxidizing agent attacks organic substances such as wood, paper, fats.
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 3.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 380 °C
International Transportation
- Chemical Class
- 5.1
- Packing Group
- III
- UN Number
- 1498
General Information
- Application
- Essential Salt
- CAS Number
- 7632-00-0
- Concentration
- 1
- EC Number
- 231-554-3
- Grade
- Extra pure
- Linear Formula
- NaNO3
- Molar Mass
- 69 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Chile salpeter
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Sodium nitrate
- Color
- Colorless to yellowish
- Density
- ca. 2.17 g/cm3 at 20 °C
- Flashpoint
- Not applicable
- Melting Point/Range
- 280 °C
- Odor
- Odorless
- Partition Coefficient
- log Pow: -3.7 at 25 °C
- pH
- 8 - 9 at 100.00 g/l, 20 °C
- Physical Form
- Crystalline
- Solubility in Water
- 820 g/l at 20 °C
- Vapor Pressure
- No data available
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Combustible material, Acids, Reducing agents, metals, amines, ammonium salts, as oxidizing agent attacks organic substances such as wood, paper, fats.
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 3.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 380 °C
International Transportation
- Chemical Class
- 5.1
- Packing Group
- III
- UN Number
- 1498
- Application : Essential Salt
- Synonyms : Chile salpeter
- Product Type : Substance Degrees Celsius
- Molar Mass : 69 g/mol
- Linear Formula : NaNO3
- Grade : Extra pure
- EC Number : 231-554-3
- Concentration : 1
- CAS Number : 7632-00-0
- pH : 8 - 9 at 100.00 g/l, 20 °C
- Vapor Pressure : No data available
- Solubility in Water : 820 g/l at 20 °C
- Physical Form : Crystalline
- Partition Coefficient : log Pow: -3.7 at 25 °C
- Odor : Odorless
- Melting Point/Range : 280 °C
- Flashpoint : Not applicable
- Density : ca. 2.17 g/cm3 at 20 °C
- Color : Colorless to yellowish
- Chemical Composition : Sodium nitrate
- Boiling Point/Range : No data available
- Thermal Decomposition : 380 °C
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is classified as oxidizing with the category 3.
- Incompatible Materials : Combustible material, Acids, Reducing agents, metals, amines, ammonium salts, as oxidizing agent attacks organic substances such as wood, paper, fats.
- Ignition Temperature : Not applicable
- Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water
- Flammability : The product is not flammable.
- Evaporation Rate : No data available
- Chemical Stability : Stable under normal conditions.
- UN Number : 1498
- Packing Group : III
- Chemical Class : 5.1