Nitrates
Sodium nitrate (13444)
extra pure, meets analytical specification of FCC, E 251, assay (calc. to the dried substance) 99.0 - 100.5%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Essential Salt
- CAS Number
- 7631-99-4
- Concentration
- <= 100 %
- EC Number
- 231-554-3
- Grade
- Extra pure
- Linear Formula
- NaNO3
- Molar Mass
- 84.99 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Chile salpeter
Physical Properties
- Boiling Point/Range
- Not applicable
- Chemical Composition
- Sodium nitrate
- Color
- Colorless
- Density
- 2.26 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 308 °C
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- 5.0 to 7.0 (20 °C) as aqueous solution
- Physical Form
- Crystalline powder
- Solubility in Water
- 883 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Aluminium, Aluminum oxides, Antimony, Sodium hypophosphite, Sodium thiosulfate, Cyanides, Sulphur, Combustible material, Acids, Reducing agents
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 3.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 380 °C
International Transportation
- Chemical Class
- 5.1
- Harmonized System Code
- 2834295100
- Packing Group
- III
- UN Number
- 1498
General Information
- Application
- Essential Salt
- CAS Number
- 7631-99-4
- Concentration
- <= 100 %
- EC Number
- 231-554-3
- Grade
- Extra pure
- Linear Formula
- NaNO3
- Molar Mass
- 84.99 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Chile salpeter
Physical Properties
- Boiling Point/Range
- Not applicable
- Chemical Composition
- Sodium nitrate
- Color
- Colorless
- Density
- 2.26 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 308 °C
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- 5.0 to 7.0 (20 °C) as aqueous solution
- Physical Form
- Crystalline powder
- Solubility in Water
- 883 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Aluminium, Aluminum oxides, Antimony, Sodium hypophosphite, Sodium thiosulfate, Cyanides, Sulphur, Combustible material, Acids, Reducing agents
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 3.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 380 °C
International Transportation
- Chemical Class
- 5.1
- Harmonized System Code
- 2834295100
- Packing Group
- III
- UN Number
- 1498
- Linear Formula : NaNO3
- Concentration : <= 100 %
- Product Type : Substance Degrees Celsius
- Application : Essential Salt
- Molar Mass : 84.99 g/mol
- CAS Number : 7631-99-4
- EC Number : 231-554-3
- Synonyms : Chile salpeter
- Grade : Extra pure
- pH : 5.0 to 7.0 (20 °C) as aqueous solution
- Partition Coefficient : Not applicable
- Chemical Composition : Sodium nitrate
- Solubility in Water : 883 g/l (20 °C)
- Melting Point/Range : 308 °C
- Boiling Point/Range : Not applicable
- Vapor Pressure : No data available hectopascal
- Physical Form : Crystalline powder
- Flashpoint : Not applicable
- Density : 2.26 g/cm3 (20 °C)
- Color : Colorless
- Odor : Odorless
- Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water
- Incompatible Materials : Aluminium, Aluminum oxides, Antimony, Sodium hypophosphite, Sodium thiosulfate, Cyanides, Sulphur, Combustible material, Acids, Reducing agents
- Thermal Decomposition : 380 °C
- Ignition Temperature : Not applicable
- Chemical Stability : Stable under normal conditions.
- Evaporation Rate : No data available
- Self Ignition : Not auto-flammable
- Flammability : The product is not flammable.
- Oxidizing : The substance or mixture is classified as oxidizing with the category 3.
- Harmonized System Code : 2834295100
- Chemical Class : 5.1
- Packing Group : III
- UN Number : 1498