/content/advancedmaterials/pl/en/search-results.html

Nitrates

Potassium nitrite (12654)

meets analytical specification of FCC, 97-100.5%

Overview
Act as a desensitizing agent in toothpaste
Specifications

General Information

  • Application
    • Oral Care
  • CAS Number
    • 7758-09-0
  • Concentration
    • 100 %
  • EC Number
    • 231-832-4
  • Linear Formula
    • KNO2
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Nitrous acid
    • potassium salt

Physical Properties

  • Boiling Point/Range
    • No data available
  • Chemical Composition
    • potassium nitrite
  • Color
    • Colorless
  • Density
    • 1.920 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 407 °C
  • Odor
    • Weak
  • Partition Coefficient
    • No data available
  • pH
    • 7.0 to 10.0 at 50 g/l (20 °C)
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • Completely soluble
  • Vapor Pressure
    • No data available hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Flammability
    • The product is not flammable.
  • Ignition Temperature
    • No data available
  • Incompatible Materials
    • As oxidising agent, attacks organic substances such as wood, paper, fats, Reducing agents, Cyanides, Metals, Acids, Potassium amide, Boron
  • Oxidizing
    • Category 2
  • Self Ignition
    • No data available
  • Thermal Decomposition
    • 441 °C

International Transportation

  • Chemical Class
    • 5.1
  • Harmonized System Code
    • 2834210000
  • Packing Group
    • II
  • UN Number
    • 1488

General Information

  • Application
    • Oral Care
  • CAS Number
    • 7758-09-0
  • Concentration
    • 100 %
  • EC Number
    • 231-832-4
  • Linear Formula
    • KNO2
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Nitrous acid
    • potassium salt

Physical Properties

  • Boiling Point/Range
    • No data available
  • Chemical Composition
    • potassium nitrite
  • Color
    • Colorless
  • Density
    • 1.920 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 407 °C
  • Odor
    • Weak
  • Partition Coefficient
    • No data available
  • pH
    • 7.0 to 10.0 at 50 g/l (20 °C)
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • Completely soluble
  • Vapor Pressure
    • No data available hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Flammability
    • The product is not flammable.
  • Ignition Temperature
    • No data available
  • Incompatible Materials
    • As oxidising agent, attacks organic substances such as wood, paper, fats, Reducing agents, Cyanides, Metals, Acids, Potassium amide, Boron
  • Oxidizing
    • Category 2
  • Self Ignition
    • No data available
  • Thermal Decomposition
    • 441 °C

International Transportation

  • Chemical Class
    • 5.1
  • Harmonized System Code
    • 2834210000
  • Packing Group
    • II
  • UN Number
    • 1488
  • Application : Oral Care
  • Synonyms : Nitrous acid|potassium salt
  • Product Type : Substance Degrees Celsius
  • Linear Formula : KNO2
  • EC Number : 231-832-4
  • Concentration : 100 %
  • CAS Number : 7758-09-0
  • pH : 7.0 to 10.0 at 50 g/l (20 °C)
  • Vapor Pressure : No data available hectopascal
  • Solubility in Water : Completely soluble
  • Physical Form : Crystalline powder
  • Partition Coefficient : No data available
  • Odor : Weak
  • Melting Point/Range : 407 °C
  • Flashpoint : Not applicable
  • Density : 1.920 g/cm3 (20 °C)
  • Color : Colorless
  • Chemical Composition : potassium nitrite
  • Boiling Point/Range : No data available
  • Thermal Decomposition : 441 °C
  • Self Ignition : No data available
  • Oxidizing : Category 2
  • Incompatible Materials : As oxidising agent, attacks organic substances such as wood, paper, fats, Reducing agents, Cyanides, Metals, Acids, Potassium amide, Boron
  • Ignition Temperature : No data available
  • Flammability : The product is not flammable.
  • Chemical Stability : Stable under normal conditions.
  • UN Number : 1488
  • Packing Group : II
  • Harmonized System Code : 2834210000
  • Chemical Class : 5.1
Product Number
Image
SKU
Description
alt
10186643
Potassium Nitrite 50,0KPT - 12654
alt
10186643
Potassium Nitrite 50,0KPT - 12654
Image
SKU
Description
alt
10186643
Potassium Nitrite 50,0KPT - 12654
alt
10186643
Potassium Nitrite 50,0KPT - 12654