/content/advancedmaterials/pl/en/search-results.html

Nitrates

Magnesium nitrate hexahydrate (13131)

pure, catalyst precursor, assay min. 97%

Overview
Specifications

General Information

  • Application
    • Agro
  • CAS Number
    • 13446-18-9
  • Concentration
    • 100 %
  • EC Number
    • 233-826-7
  • Grade
    • Pure
  • Linear Formula
    • Mg(NO3)2 x 6H2O
  • Molar Mass
    • 256.41 g/mol
  • Synonyms
    • Magnesium dinitrate hexahydrate
    • Magnesium nitrate hydrate

Physical Properties

  • Chemical Composition
    • Magnesium nitrate-6- hydrate
  • Color
    • Colorless
  • Density
    • 1.464 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 89 °C
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • No data available
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • 20 °C
  • Vapor Pressure
    • No data available hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • The product is not flammable.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Reducing agents

International Transportation

  • Chemical Class
    • 13
  • Harmonized System Code
    • 2835295100

General Information

  • Application
    • Agro
  • CAS Number
    • 13446-18-9
  • Concentration
    • 100 %
  • EC Number
    • 233-826-7
  • Grade
    • Pure
  • Linear Formula
    • Mg(NO3)2 x 6H2O
  • Molar Mass
    • 256.41 g/mol
  • Synonyms
    • Magnesium dinitrate hexahydrate
    • Magnesium nitrate hydrate

Physical Properties

  • Chemical Composition
    • Magnesium nitrate-6- hydrate
  • Color
    • Colorless
  • Density
    • 1.464 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 89 °C
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • No data available
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • 20 °C
  • Vapor Pressure
    • No data available hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • The product is not flammable.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Reducing agents

International Transportation

  • Chemical Class
    • 13
  • Harmonized System Code
    • 2835295100
  • Linear Formula : Mg(NO3)2 x 6H2O|
  • Application : Agro|
  • Molar Mass : 256.41 g/mol|
  • CAS Number : 13446-18-9|
  • EC Number : 233-826-7|
  • Synonyms : Magnesium dinitrate hexahydrate|Magnesium nitrate hydrate|
  • Grade : Pure|
  • pH : No data available|
  • Partition Coefficient : No data available|
  • Chemical Composition : Magnesium nitrate-6- hydrate|
  • Solubility in Water : 20 °C|
  • Melting Point/Range : 89 °C|
  • Vapor Pressure : No data available hectopascal|
  • Physical Form : Crystalline powder|
  • Flashpoint : Not applicable|
  • Density : 1.464 g/cm3 (20 °C)|
  • Color : Colorless|
  • Odor : Odorless|
  • Incompatible Materials : Reducing agents|
  • Ignition Temperature : Not applicable|
  • Chemical Stability : Stable under normal conditions.|
  • Evaporation Rate : No data available|
  • Flammability : The product is not flammable.|
  • Harmonized System Code : 2835295100|
  • Chemical Class : 13|
  • Concentration : 100 %|
Product Number
Image
SKU
Description
alt
10247306
Magnesium Nitrate 6-Hydrate 250KS - 13131
alt
10247306
Magnesium Nitrate 6-Hydrate 250KS - 13131
Image
SKU
Description
alt
10247306
Magnesium Nitrate 6-Hydrate 250KS - 13131
alt
10247306
Magnesium Nitrate 6-Hydrate 250KS - 13131