Nitrates
Lead(II) nitrate (11520)
puriss., >=99%
Overview
Specifications
General Information
- CAS Number
- 10099-74-8
- Concentration
- >=99.00%
- EC Number
- 233-245-9
- Linear Formula
- Pb(NO2)2
- Molar Mass
- 331.21 g/mol
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- Decomposes on heating
- Chemical Composition
- Lead dinitrate
- Color
- Off-White
- Density
- 4.49 g/cm3 (20.1 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 458 to 459 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Crystalline powder
- Solubility in Water
- 486 g/l at 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Combustible material, Reducing agents, Powdered metals, Fire hazard, Reactions with combustible substances, Reactions with metals in powder form
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 2.
- Self Ignition
- 400 °C
- Thermal Decomposition
- 470 °C
International Transportation
- Chemical Class
- 5.1
- Harmonized System Code
- 28342920
- Packing Group
- II
- Sub Class 1
- 6.1
- UN Number
- 1469
General Information
- CAS Number
- 10099-74-8
- Concentration
- >=99.00%
- EC Number
- 233-245-9
- Linear Formula
- Pb(NO2)2
- Molar Mass
- 331.21 g/mol
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- Decomposes on heating
- Chemical Composition
- Lead dinitrate
- Color
- Off-White
- Density
- 4.49 g/cm3 (20.1 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 458 to 459 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Crystalline powder
- Solubility in Water
- 486 g/l at 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Combustible material, Reducing agents, Powdered metals, Fire hazard, Reactions with combustible substances, Reactions with metals in powder form
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 2.
- Self Ignition
- 400 °C
- Thermal Decomposition
- 470 °C
International Transportation
- Chemical Class
- 5.1
- Harmonized System Code
- 28342920
- Packing Group
- II
- Sub Class 1
- 6.1
- UN Number
- 1469
- EC Number : 233-245-9
- CAS Number : 10099-74-8
- Molar Mass : 331.21 g/mol
- Linear Formula : Pb(NO2)2
- Product Type : Substance Degrees Celsius
- Solubility in Water : 486 g/l at 20 °C
- Flashpoint : Not applicable
- pH : Acidic
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Vapor Pressure : No data available hectopascal
- Density : 4.49 g/cm3 (20.1 °C)
- Chemical Composition : Lead dinitrate
- Melting Point/Range : 458 to 459 °C
- Boiling Point/Range : Decomposes on heating
- Color : Off-White
- Thermal Decomposition : 470 °C
- Self Ignition : 400 °C
- Flammability : The product is not flammable
- Evaporation Rate : No data available
- Chemical Stability : Stable under recommended storage conditions
- Oxidizing : The substance or mixture is classified as oxidizing with the category 2.
- Ignition Temperature : Not applicable
- Incompatible Materials : Combustible material, Reducing agents, Powdered metals, Fire hazard, Reactions with combustible substances, Reactions with metals in powder form
- Packing Group : II
- UN Number : 1469
- Harmonized System Code : 28342920
- Chemical Class : 5.1
- Sub Class 1 : 6.1
- Concentration : >=99.00%
Product Number
Image
SKU
Description
10186300
Lead(II) nitrate 500KK - 11520
Image
SKU
Description
10186300
Lead(II) nitrate 500KK - 11520