Nitrates
Iron(III) nitrate solution (12427)
37/38 % Fe(NO3)3
Overview
Specifications
General Information
- CAS Number
- 7697-37-2
- Concentration
- Iron trinitrate - >= 25 % to < 50 %
- nitric acid - >= 1 % to < 3 %
- EC Number
- 231-714-2
- Product Type
- Mixture Degrees Celsius
Physical Properties
- Boiling Point/Range
- > 100 °C
- Chemical Composition
- Iron trinitrate
- nitric acid
- Color
- Brown
- Density
- 1.39 g/cm3 at 20 °C
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Characteristic
- Partition Coefficient
- No data available
- pH
- < 1 at 20 °C
- Physical Form
- Liquid
- Solubility
- Completely miscible
- Vapor Pressure
- Similar to water hectopascal
Safety Information
- Chemical Stability
- No decomposition if used as directed
- Corrosivity
- May be corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong Reducing Agent
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not applicable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 8
- Packing Group
- III
- UN Number
- 3264
General Information
- CAS Number
- 7697-37-2
- Concentration
- Iron trinitrate - >= 25 % to < 50 %
- nitric acid - >= 1 % to < 3 %
- EC Number
- 231-714-2
- Product Type
- Mixture Degrees Celsius
Physical Properties
- Boiling Point/Range
- > 100 °C
- Chemical Composition
- Iron trinitrate
- nitric acid
- Color
- Brown
- Density
- 1.39 g/cm3 at 20 °C
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Characteristic
- Partition Coefficient
- No data available
- pH
- < 1 at 20 °C
- Physical Form
- Liquid
- Solubility
- Completely miscible
- Vapor Pressure
- Similar to water hectopascal
Safety Information
- Chemical Stability
- No decomposition if used as directed
- Corrosivity
- May be corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong Reducing Agent
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not applicable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 8
- Packing Group
- III
- UN Number
- 3264
- EC Number : 231-714-2
- Product Type : Mixture Degrees Celsius
- CAS Number : 7697-37-2
- Boiling Point/Range : > 100 °C
- Vapor Pressure : Similar to water hectopascal
- Chemical Composition : Iron trinitrate|nitric acid
- pH : < 1 at 20 °C
- Melting Point/Range : No data available
- Density : 1.39 g/cm3 at 20 °C
- Partition Coefficient : No data available
- Solubility : Completely miscible
- Flashpoint : Not applicable
- Odor : Characteristic
- Physical Form : Liquid
- Color : Brown
- Corrosivity : May be corrosive to metals
- Self Ignition : Not applicable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Ignition Temperature : Not applicable
- Thermal Decomposition : No decomposition if used as directed
- Flammability : Not applicable
- Incompatible Materials : Strong Reducing Agent
- Chemical Stability : No decomposition if used as directed
- Chemical Class : 8
- Packing Group : III
- UN Number : 3264
- Concentration : Iron trinitrate - >= 25 % to < 50 %|nitric acid - >= 1 % to < 3 %
Product Number
Image
SKU
Description
10186576
Iron(III) Nitrate Solution 3738 1200K - 12427
Image
SKU
Description
10186576
Iron(III) Nitrate Solution 3738 1200K - 12427