Nitrates
Iron(III) nitrate nonahydrate (31233)
crystalline
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Essential Salt
- CAS Number
- 7782-61-8
- Concentration
- 100.00%
- Grade
- ACS Grade
- Molar Mass
- 404.00 g/mol
- Synonyms
- Ferric nitrate nonahydrate
Physical Properties
- Boiling Point/Range
- > 100 °C
- Color
- Light brown
- Density
- ca. 1.68 g/cm3 at 20 °C
- Flashpoint
- Not applicable
- Formula
- FeN3O9 · 9H2O
- Melting Point/Range
- 47 °C
- Odor
- Weak
- Partition Coefficient
- No data available
- pH
- 1.5 at 20 °C
- Physical Form
- Crystalline
- Solubility in Water
- Completely soluble
- Vapor Pressure
- No data available
Safety Information
- Chemical Stability
- No decomposition if used as directed
- Evaporation Rate
- No data available
- Flammability
- Not flammable
- Ignition Temperature
- Not applicable
International Transportation
- Chemical Class
- 8
- Packing Group
- II
- UN Number
- 3260
General Information
- Application
- Essential Salt
- CAS Number
- 7782-61-8
- Concentration
- 100.00%
- Grade
- ACS Grade
- Molar Mass
- 404.00 g/mol
- Synonyms
- Ferric nitrate nonahydrate
Physical Properties
- Boiling Point/Range
- > 100 °C
- Color
- Light brown
- Density
- ca. 1.68 g/cm3 at 20 °C
- Flashpoint
- Not applicable
- Formula
- FeN3O9 · 9H2O
- Melting Point/Range
- 47 °C
- Odor
- Weak
- Partition Coefficient
- No data available
- pH
- 1.5 at 20 °C
- Physical Form
- Crystalline
- Solubility in Water
- Completely soluble
- Vapor Pressure
- No data available
Safety Information
- Chemical Stability
- No decomposition if used as directed
- Evaporation Rate
- No data available
- Flammability
- Not flammable
- Ignition Temperature
- Not applicable
International Transportation
- Chemical Class
- 8
- Packing Group
- II
- UN Number
- 3260
- Application : Essential Salt
- Synonyms : Ferric nitrate nonahydrate
- Molar Mass : 404.00 g/mol
- Grade : ACS Grade
- Concentration : 100.00%
- CAS Number : 7782-61-8
- pH : 1.5 at 20 °C
- Vapor Pressure : No data available
- Solubility in Water : Completely soluble
- Physical Form : Crystalline
- Partition Coefficient : No data available
- Odor : Weak
- Melting Point/Range : 47 °C
- Formula : FeN3O9 · 9H2O
- Flashpoint : Not applicable
- Density : ca. 1.68 g/cm3 at 20 °C
- Color : Light brown
- Boiling Point/Range : > 100 °C
- Ignition Temperature : Not applicable
- Flammability : Not flammable
- Evaporation Rate : No data available
- Chemical Stability : No decomposition if used as directed
- UN Number : 3260
- Packing Group : II
- Chemical Class : 8