/content/advancedmaterials/pl/en/search-results.html

Nitrates

Barium nitrate (11420)

extra pure

Overview
Specifications

General Information

  • Application
    • Fireworks Industry
  • CAS Number
    • 10022-31-8
  • Concentration
    • 100 %
  • EC Number
    • 233-020-5
  • Grade
    • Extra pure
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Barium dinitrate
    • Barium salt
    • Barium(2+)dinitrate
    • Nitric acid barium salt

Physical Properties

  • Boiling Point/Range
    • Decomposes on heating
  • Chemical Composition
    • Barium nitrate
  • Color
    • Colourless
  • Density
    • 3.24 g/cm3 at 22°C
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 592°C
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 5 to 7 at 20 °C
  • Physical Form
    • Solid
  • Solubility in Water
    • 94 g/l at 20 °C
  • Vapor Pressure
    • Negligible hectopascal

Safety Information

  • Chemical Stability
    • >600 °C
  • Evaporation Rate
    • No data available
  • Flammability
    • The product is not flammable
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Flammable materials
    • Reactions with metals in powder form
    • Strong reducing agents
  • Oxidizing
    • The substance or mixture is classified as oxidizing with the category 2
  • Thermal Decomposition
    • 600 °C

International Transportation

  • Chemical Class
    • 5.1B
  • Packing Group
    • II
  • UN Number
    • 1446

General Information

  • Application
    • Fireworks Industry
  • CAS Number
    • 10022-31-8
  • Concentration
    • 100 %
  • EC Number
    • 233-020-5
  • Grade
    • Extra pure
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Barium dinitrate
    • Barium salt
    • Barium(2+)dinitrate
    • Nitric acid barium salt

Physical Properties

  • Boiling Point/Range
    • Decomposes on heating
  • Chemical Composition
    • Barium nitrate
  • Color
    • Colourless
  • Density
    • 3.24 g/cm3 at 22°C
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 592°C
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 5 to 7 at 20 °C
  • Physical Form
    • Solid
  • Solubility in Water
    • 94 g/l at 20 °C
  • Vapor Pressure
    • Negligible hectopascal

Safety Information

  • Chemical Stability
    • >600 °C
  • Evaporation Rate
    • No data available
  • Flammability
    • The product is not flammable
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Flammable materials
    • Reactions with metals in powder form
    • Strong reducing agents
  • Oxidizing
    • The substance or mixture is classified as oxidizing with the category 2
  • Thermal Decomposition
    • 600 °C

International Transportation

  • Chemical Class
    • 5.1B
  • Packing Group
    • II
  • UN Number
    • 1446
  • Application : Fireworks Industry
  • Synonyms : Barium dinitrate|Barium salt|Barium(2+)dinitrate|Nitric acid barium salt
  • Product Type : Substance Degrees Celsius
  • Grade : Extra pure
  • EC Number : 233-020-5
  • Concentration : 100 %
  • CAS Number : 10022-31-8
  • pH : 5 to 7 at 20 °C
  • Vapor Pressure : Negligible hectopascal
  • Solubility in Water : 94 g/l at 20 °C
  • Physical Form : Solid
  • Partition Coefficient : No data available
  • Odor : Odorless
  • Melting Point/Range : 592°C
  • Flashpoint : Not applicable
  • Density : 3.24 g/cm3 at 22°C
  • Color : Colourless
  • Chemical Composition : Barium nitrate
  • Boiling Point/Range : Decomposes on heating
  • Thermal Decomposition : 600 °C
  • Oxidizing : The substance or mixture is classified as oxidizing with the category 2
  • Incompatible Materials : Flammable materials|Reactions with metals in powder form|Strong reducing agents
  • Ignition Temperature : Not applicable
  • Flammability : The product is not flammable
  • Evaporation Rate : No data available
  • Chemical Stability : >600 °C
  • UN Number : 1446
  • Packing Group : II
  • Chemical Class : 5.1B
Product Number
Image
SKU
Description
alt
10186275
Barium Nitrate 250KK - 11420
alt
10186275
Barium Nitrate 250KK - 11420
Image
SKU
Description
alt
10186275
Barium Nitrate 250KK - 11420
alt
10186275
Barium Nitrate 250KK - 11420