Nitrates
Ammonium nitrate (11217)
extra pure, assay min. 98%
Overview
Specifications
General Information
- CAS Number
- 6484-52-2
- Concentration
- <= 100 %
- EC Number
- 229-347-8
- Grade
- Extra pure
- Linear Formula
- NH4NO3
- Molar Mass
- 80.04 g/mol
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- Not applicable
- Chemical Composition
- Ammonium nitrate
- Color
- Colorless
- Density
- 1.72 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 169 °C.(1,013 hPa)
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 4.5 to 6.0 at50 g/l (20 °C)
- Physical Form
- Crystalline
- Solubility in Water
- 1.877 g/l (20 °C)
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Nitrites, Halogens, Polyhalogenated compounds, Dirt, Reducing agents, Alkalis, Powdered metals, Contact with strong bases liberates ammonia
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 3.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 170 °C
International Transportation
- Chemical Class
- 5.1
- Harmonized System Code
- 31023090
- Packing Group
- III
- UN Number
- 1942
General Information
- CAS Number
- 6484-52-2
- Concentration
- <= 100 %
- EC Number
- 229-347-8
- Grade
- Extra pure
- Linear Formula
- NH4NO3
- Molar Mass
- 80.04 g/mol
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- Not applicable
- Chemical Composition
- Ammonium nitrate
- Color
- Colorless
- Density
- 1.72 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 169 °C.(1,013 hPa)
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 4.5 to 6.0 at50 g/l (20 °C)
- Physical Form
- Crystalline
- Solubility in Water
- 1.877 g/l (20 °C)
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Nitrites, Halogens, Polyhalogenated compounds, Dirt, Reducing agents, Alkalis, Powdered metals, Contact with strong bases liberates ammonia
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 3.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 170 °C
International Transportation
- Chemical Class
- 5.1
- Harmonized System Code
- 31023090
- Packing Group
- III
- UN Number
- 1942
- Linear Formula : NH4NO3
- CAS Number : 6484-52-2
- Molar Mass : 80.04 g/mol
- Grade : Extra pure
- EC Number : 229-347-8
- Product Type : Substance Degrees Celsius
- Chemical Composition : Ammonium nitrate
- Flashpoint : Not applicable
- Solubility in Water : 1.877 g/l (20 °C)
- Density : 1.72 g/cm3 (20 °C)
- pH : 4.5 to 6.0 at50 g/l (20 °C)
- Color : Colorless
- Vapor Pressure : Negligible hectopascal
- Physical Form : Crystalline
- Odor : Odorless
- Boiling Point/Range : Not applicable
- Partition Coefficient : No data available
- Melting Point/Range : 169 °C.(1,013 hPa)
- Oxidizing : The substance or mixture is classified as oxidizing with the category 3.
- Chemical Stability : Stable under recommended storage conditions.
- Flammability : The product is not flammable.
- Ignition Temperature : Not applicable
- Incompatible Materials : Nitrites, Halogens, Polyhalogenated compounds, Dirt, Reducing agents, Alkalis, Powdered metals, Contact with strong bases liberates ammonia
- Thermal Decomposition : 170 °C
- Self Ignition : Not auto-flammable
- Harmonized System Code : 31023090
- Chemical Class : 5.1
- Packing Group : III
- UN Number : 1942
- Concentration : <= 100 %
Product Number
Image
SKU
Description
10639964
Ammonium Nitrate 250KFP - 11217
Image
SKU
Description
10639964
Ammonium Nitrate 250KFP - 11217