Nitrates
Aluminum nitrate solution (11079)
catalyst for PVA adhesives, assay of Al(NO3)3?9H2O 60 - 62%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Tanning leather
- CAS Number
- 7784-27-2
- Concentration
- >= 25 % to < 50 %
- EC Number
- 236-751-8
- Linear Formula
- Al(NO3)3-Sol.
- Synonyms
- Aluminum nitrate nonahydrate
Physical Properties
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Chemical Composition
- Aluminium nitrate
- Color
- Colorless
- Density
- 1.300 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 3 to 3.5 at 100 g/l (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely miscible
- Vapor Pressure
- similar to water hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions. Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Combustible material, Organic materials, Flammable materials, Reducing agents, Strong acids, Cyanides, Powdered metals
- Oxidizing
- The product is oxidizing when dried
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 2834295100
- 2834295100
- Packing Group
- III
- UN Number
- 3264
General Information
- Application
- Tanning leather
- CAS Number
- 7784-27-2
- Concentration
- >= 25 % to < 50 %
- EC Number
- 236-751-8
- Linear Formula
- Al(NO3)3-Sol.
- Synonyms
- Aluminum nitrate nonahydrate
Physical Properties
- Boiling Point/Range
- > 100 °C (1,013 hPa)
- Chemical Composition
- Aluminium nitrate
- Color
- Colorless
- Density
- 1.300 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 3 to 3.5 at 100 g/l (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely miscible
- Vapor Pressure
- similar to water hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions. Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Combustible material, Organic materials, Flammable materials, Reducing agents, Strong acids, Cyanides, Powdered metals
- Oxidizing
- The product is oxidizing when dried
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 2834295100
- 2834295100
- Packing Group
- III
- UN Number
- 3264
- Application : Tanning leather
- Synonyms : Aluminum nitrate nonahydrate
- Linear Formula : Al(NO3)3-Sol.
- EC Number : 236-751-8
- Concentration : >= 25 % to < 50 %
- CAS Number : 7784-27-2
- pH : 3 to 3.5 at 100 g/l (20 °C)
- Vapor Pressure : similar to water hectopascal
- Solubility in Water : Completely miscible
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : No data available
- Flashpoint : Not applicable
- Density : 1.300 g/cm3 (20 °C)
- Color : Colorless
- Chemical Composition : Aluminium nitrate
- Boiling Point/Range : > 100 °C (1,013 hPa)
- Thermal Decomposition : No decomposition if used as directed.
- Self Ignition : Not auto-flammable
- Oxidizing : The product is oxidizing when dried
- Incompatible Materials : Combustible material, Organic materials, Flammable materials, Reducing agents, Strong acids, Cyanides, Powdered metals
- Ignition Temperature : Not applicable
- Flammability : Not applicable
- Corrosivity : Corrosive to metals
- Chemical Stability : Stable under recommended storage conditions. Stable under normal conditions.
- UN Number : 3264
- Packing Group : III
- Harmonized System Code : 2834295100|2834295100
- Chemical Class : 8