/content/advancedmaterials/pl/en/search-results.html

Iodides

Potassium iodide (03124)

extra pure, meets analytical specification of Ph. Eur., BP, USP, color stabilization for polyamide-6,6, assay (calc. to the dried substance) 99.0 - 100.5%

Overview
Specifications

General Information

  • Application
    • Chemical Catalyst
  • CAS Number
    • 7681-11-0
  • Concentration
    • 100 %
  • EC Number
    • 231-659-4
  • Grade
    • Extra pure
  • Linear Formula
    • KI
  • Molar Mass
    • 166 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Iosat
    • Thyrosafe
    • Thyroshield

Physical Properties

  • Boiling Point/Range
    • 1,323 °C (1,013 hPa)
  • Chemical Composition
    • Potassium iodide
  • Color
    • Colorless
  • Density
    • 3.12 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 681 °C
  • Odor
    • Odorless
  • Partition Coefficient
    • Not applicable
  • pH
    • 6.0 to 9.0 (20 °C)
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • 1.429 g/l (25 °C)
  • Vapor Pressure
    • No data available hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Evaporation Rate
    • No data available
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Strong acids, Oxidizing agents, Nitrates
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • > 1,300 °C
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 6.1
  • Harmonized System Code
    • 28276000

General Information

  • Application
    • Chemical Catalyst
  • CAS Number
    • 7681-11-0
  • Concentration
    • 100 %
  • EC Number
    • 231-659-4
  • Grade
    • Extra pure
  • Linear Formula
    • KI
  • Molar Mass
    • 166 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Iosat
    • Thyrosafe
    • Thyroshield

Physical Properties

  • Boiling Point/Range
    • 1,323 °C (1,013 hPa)
  • Chemical Composition
    • Potassium iodide
  • Color
    • Colorless
  • Density
    • 3.12 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 681 °C
  • Odor
    • Odorless
  • Partition Coefficient
    • Not applicable
  • pH
    • 6.0 to 9.0 (20 °C)
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • 1.429 g/l (25 °C)
  • Vapor Pressure
    • No data available hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Evaporation Rate
    • No data available
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Strong acids, Oxidizing agents, Nitrates
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • > 1,300 °C
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 6.1
  • Harmonized System Code
    • 28276000
  • Application : Chemical Catalyst
  • Synonyms : Iosat|Thyrosafe|Thyroshield
  • Product Type : Substance Degrees Celsius
  • Molar Mass : 166 g/mol
  • Linear Formula : KI
  • Grade : Extra pure
  • EC Number : 231-659-4
  • Concentration : 100 %
  • CAS Number : 7681-11-0
  • pH : 6.0 to 9.0 (20 °C)
  • Vapor Pressure : No data available hectopascal
  • Solubility in Water : 1.429 g/l (25 °C)
  • Physical Form : Crystalline powder
  • Partition Coefficient : Not applicable
  • Odor : Odorless
  • Melting Point/Range : 681 °C
  • Flashpoint : Not applicable
  • Density : 3.12 g/cm3 (20 °C)
  • Color : Colorless
  • Chemical Composition : Potassium iodide
  • Boiling Point/Range : 1,323 °C (1,013 hPa)
  • Thermal Decomposition : No decomposition if used as directed.
  • Self Ignition : > 1,300 °C
  • Oxidizing : The substance or mixture is not classified as oxidizing
  • Incompatible Materials : Strong acids, Oxidizing agents, Nitrates
  • Ignition Temperature : Not applicable
  • Evaporation Rate : No data available
  • Chemical Stability : Stable under recommended storage conditions.
  • Harmonized System Code : 28276000
  • Chemical Class : 6.1
Product Number
Image
SKU
Description
alt
10597955
Potassium Iodide 250KK - 03124
alt
10597955
Potassium Iodide 250KK - 03124
alt
10624029
Potassium Iodide 100KPF - 03124
alt
10624029
Potassium Iodide 100KPF - 03124
Image
SKU
Description
alt
10597955
Potassium Iodide 250KK - 03124
alt
10597955
Potassium Iodide 250KK - 03124
alt
10624029
Potassium Iodide 100KPF - 03124
alt
10624029
Potassium Iodide 100KPF - 03124