Fluorides
Potassium tetrafluoroborate (01556)
used in the production of welding, soldering and fluxing agents, assay min. 99%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Brazing
- CAS Number
- 14075-53-7
- Concentration
- 100 %
- EC Number
- 237-928-2
- Linear Formula
- KBF4
- Molar Mass
- 126 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Potassium fluoroborate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Potassium tetrafluoroborate
- Color
- Colorless
- Density
- 2.5 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 530 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 5 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 4.4 g/l at 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Flammable Gas Formation
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not applicable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 11
- Harmonized System Code
- 2826909000
General Information
- Application
- Brazing
- CAS Number
- 14075-53-7
- Concentration
- 100 %
- EC Number
- 237-928-2
- Linear Formula
- KBF4
- Molar Mass
- 126 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Potassium fluoroborate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Potassium tetrafluoroborate
- Color
- Colorless
- Density
- 2.5 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 530 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 5 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 4.4 g/l at 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Flammable Gas Formation
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not applicable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 11
- Harmonized System Code
- 2826909000
- Application : Brazing
- Synonyms : Potassium fluoroborate
- Product Type : Substance Degrees Celsius
- Molar Mass : 126 g/mol
- Linear Formula : KBF4
- EC Number : 237-928-2
- Concentration : 100 %
- CAS Number : 14075-53-7
- pH : 5 (20 °C)
- Vapor Pressure : No data available hectopascal
- Solubility in Water : 4.4 g/l at 20 °C
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : 530 °C
- Flashpoint : Not applicable
- Density : 2.5 g/cm3 (20 °C)
- Color : Colorless
- Chemical Composition : Potassium tetrafluoroborate
- Boiling Point/Range : No data available
- Thermal Decomposition : No decomposition if used as directed
- Self Ignition : Not applicable
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride
- Ignition Temperature : Not applicable
- Flammable Gas Formation : The product is not flammable
- Flammability : The product is not flammable.
- Chemical Stability : Stable under normal conditions.
- Harmonized System Code : 2826909000
- Chemical Class : 11