Fluorides
Hydrogen fluoride (01006)
Anhydrous, 100%
Overview
AHF is used to produce environmentally preferred fluorocarbon products, fluoropolymers, and chemical derivatives. It is a clear, colorless, corrosive fuming liquid with a sharp, pungent odor. AHF is 100% soluble in water and is not flammable. It forms a dense white vapor clouds if released. AHF is highly hazardous and needs to be handled and used with rigorous safety precautions. It can cause severe burns to all parts of the body in liquid and vapor forms. Specialized medical treatment is required for all exposures to HF acid.
Specifications
General Information
- Application
- Blowing Agents
- Petrochemical
- Plastics
- Refrigerants
- Solvents
- CAS Number
- Hydrogen Fluoride - 7664-39-3
- Concentration
- 100% Hydrogen Fluoride
- EC Number
- 231-634-8
- Grade
- Anhydrous
- Performance Function
- Fluorinated Carbon Compounds
- Product Type
- Substance Degrees Celsius
- Synonyms
- AHF
- Anhydrous HF
- HF
- HF Acid
Physical Properties
- Boiling Point/Range
- 19.5 °C at 1.013 hPa
- Chemical Composition
- Hydrogen Fluoride
- Color
- Colorless
- Density
- 1,000 g/cm3 at 20 °C
- Flashpoint
- Not applicable
- Formula
- HF
- Melting Point/Range
- -83 °C
- Odor
- Intolerable Pungent
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 1.028 hPa at 20 °C hectopascal
Safety Information
- Chemical Stability
- Fire or intense heat may cause violent rupture of packages
- Stable under normal conditions
- Corrosivity
- Extremely Corrosive
- Evaporation Rate
- Not applicable
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with alkalies and some oxides cause strong violent exothermic reactions
- Contact with metals will yield hydrogen gas, a fire and explosive reactive hazard
- Glass and silicate-containing materials are attacked
- HF contact with carbonates, sulfides and cyanides yield toxic gases such as carbon dioxide, hydrogen sulfide and hydrogen cyanide
- HF contact with glass, concrete and other silicon bearing materials will yield silicon tetrafluoride gas
- On dilution or dissolving in water, considerable heating always occurs
- Pressure buildup from this process has been known to rupture glass containers
- When diluting, add acids to water, never the other way around
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not applicable
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages
International Transportation
- Chemical Class
- 8
- Packing Group
- I
- Sub Class 1
- 6.1
- UN Number
- 1052
General Information
- Application
- Blowing Agents
- Petrochemical
- Plastics
- Refrigerants
- Solvents
- CAS Number
- Hydrogen Fluoride - 7664-39-3
- Concentration
- 100% Hydrogen Fluoride
- EC Number
- 231-634-8
- Grade
- Anhydrous
- Performance Function
- Fluorinated Carbon Compounds
- Product Type
- Substance Degrees Celsius
- Synonyms
- AHF
- Anhydrous HF
- HF
- HF Acid
Physical Properties
- Boiling Point/Range
- 19.5 °C at 1.013 hPa
- Chemical Composition
- Hydrogen Fluoride
- Color
- Colorless
- Density
- 1,000 g/cm3 at 20 °C
- Flashpoint
- Not applicable
- Formula
- HF
- Melting Point/Range
- -83 °C
- Odor
- Intolerable Pungent
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 1.028 hPa at 20 °C hectopascal
Safety Information
- Chemical Stability
- Fire or intense heat may cause violent rupture of packages
- Stable under normal conditions
- Corrosivity
- Extremely Corrosive
- Evaporation Rate
- Not applicable
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with alkalies and some oxides cause strong violent exothermic reactions
- Contact with metals will yield hydrogen gas, a fire and explosive reactive hazard
- Glass and silicate-containing materials are attacked
- HF contact with carbonates, sulfides and cyanides yield toxic gases such as carbon dioxide, hydrogen sulfide and hydrogen cyanide
- HF contact with glass, concrete and other silicon bearing materials will yield silicon tetrafluoride gas
- On dilution or dissolving in water, considerable heating always occurs
- Pressure buildup from this process has been known to rupture glass containers
- When diluting, add acids to water, never the other way around
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not applicable
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages
International Transportation
- Chemical Class
- 8
- Packing Group
- I
- Sub Class 1
- 6.1
- UN Number
- 1052
- Synonyms : AHF|Anhydrous HF|HF|HF Acid
- Grade : Anhydrous
- CAS Number : Hydrogen Fluoride - 7664-39-3
- EC Number : 231-634-8
- Product Type : Substance Degrees Celsius
- Application : Blowing Agents|Petrochemical|Plastics|Refrigerants|Solvents
- Boiling Point/Range : 19.5 °C at 1.013 hPa
- Color : Colorless
- Physical Form : Liquid
- Chemical Composition : Hydrogen Fluoride
- Vapor Pressure : 1.028 hPa at 20 °C hectopascal
- Formula : HF
- pH : Acidic
- Partition Coefficient : No data available
- Melting Point/Range : -83 °C
- Flashpoint : Not applicable
- Density : 1,000 g/cm3 at 20 °C
- Solubility in Water : Completely miscible
- Odor : Intolerable Pungent
- Flammability : Not applicable
- Evaporation Rate : Not applicable
- Self Ignition : Not applicable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Chemical Stability : Fire or intense heat may cause violent rupture of packages|Stable under normal conditions
- Ignition Temperature : Not applicable
- Thermal Decomposition : Fire or intense heat may cause violent rupture of packages
- Corrosivity : Extremely Corrosive
- Incompatible Materials : Contact with alkalies and some oxides cause strong violent exothermic reactions|Contact with metals will yield hydrogen gas, a fire and explosive reactive hazard|Glass and silicate-containing materials are attacked|HF contact with carbonates, sulfides and cyanides yield toxic gases such as carbon dioxide, hydrogen sulfide and hydrogen cyanide|HF contact with glass, concrete and other silicon bearing materials will yield silicon tetrafluoride gas|On dilution or dissolving in water, considerable heating always occurs|Pressure buildup from this process has been known to rupture glass containers|When diluting, add acids to water, never the other way around
- UN Number : 1052
- Chemical Class : 8
- Sub Class 1 : 6.1
- Packing Group : I
- Performance Function : Fluorinated Carbon Compounds
- Concentration : 100% Hydrogen Fluoride
Technical Note
Name
Description
File Size
Date
Size
Typical Alkaline Material (Bases)
application/pdf 89.25 KB
3/21/2024
89.25 KB
Brochure
Name
Description
File Size
Date
Size
Honeywell expertise can help reduce the stress of transportation emergencies by supporting remediation efforts
application/pdf 3.3 MB
12/6/2023
3.3 MB
Honeywell HF Trailer Training Dome
application/pdf 386.12 KB
4/3/2024
386.12 KB
Performance you need. Quality you can count on.
application/pdf 1.65 MB
12/6/2023
1.65 MB
Honeywell expertise can reduce risk and downtime
application/pdf 2.41 MB
12/6/2023
2.41 MB
Honeywell is dedicated to the safe production and transportation of hydrofluoric acid (HF)
application/pdf 1.56 MB
12/6/2023
1.56 MB
HF acid delivery you can rely on
application/pdf 295.58 KB
12/6/2023
295.58 KB
In-Person & Online Seminars
application/pdf 1.63 MB
12/6/2023
1.63 MB
Data Sheet
Name
Description
File Size
Date
Size
NA MSDS
application/pdf 486.01 KB
4/2/2024
486.01 KB
Technical Data Sheet
application/pdf 72.4 KB
3/21/2024
72.4 KB
Technical Data Sheet
application/pdf 75.13 KB
3/21/2024
75.13 KB
Name
Description
File Size
Date
Size
Typical Alkaline Material (Bases)
application/pdf 89.25 KB
3/21/2024
89.25 KB
NA MSDS
application/pdf 486.01 KB
4/2/2024
486.01 KB
Honeywell expertise can help reduce the stress of transportation emergencies by supporting remediation efforts
application/pdf 3.3 MB
12/6/2023
3.3 MB
Honeywell HF Trailer Training Dome
application/pdf 386.12 KB
4/3/2024
386.12 KB
Performance you need. Quality you can count on.
application/pdf 1.65 MB
12/6/2023
1.65 MB
Technical Data Sheet
application/pdf 72.4 KB
3/21/2024
72.4 KB
Honeywell expertise can reduce risk and downtime
application/pdf 2.41 MB
12/6/2023
2.41 MB
Honeywell is dedicated to the safe production and transportation of hydrofluoric acid (HF)
application/pdf 1.56 MB
12/6/2023
1.56 MB
HF acid delivery you can rely on
application/pdf 295.58 KB
12/6/2023
295.58 KB
Technical Data Sheet
application/pdf 75.13 KB
3/21/2024
75.13 KB
In-Person & Online Seminars
application/pdf 1.63 MB
12/6/2023
1.63 MB
Name
Description
File Size
Date
Size
Honeywell expertise can help reduce the stress of transportation emergencies by supporting remediation efforts
3.3 MB
12/6/2023
Honeywell is dedicated to the safe production and transportation of hydrofluoric acid (HF)
1.56 MB
12/6/2023
Product Number
Image
SKU
Description
10664561
Hydrogen Fluoride 100% 18T KTC - 01006
Image
SKU
Description
10664561
Hydrogen Fluoride 100% 18T KTC - 01006