Fluorides
Honeywell Flux Paste 028-30 Cs6 UV (01674)
mixture
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Brazing
- Paste Flux
- CAS Number
- 39211-00-2
- Concentration
- 2-methylpentane2,4-diol - >= 10 % to <= 20 %
- Aluminum cesium fluoride (UVCB) - < 10 %
- Aluminum potassium fluoride - >= 25 % to < 50 %
- Propane-1,2-diol - >= 50 % to <= 100 %
- EC Number
- 200-338-0
- 203-489-0
- Linear Formula
- Flux
- Product Type
- Mixture Degrees Celsius
- Synonyms
- Paste Flux
- Typical Uses
- Brazing (CAB) flux
- Non-corrosive controlled atmosphere
Physical Properties
- Boiling Point/Range
- 183 °C (Solvent)
- Chemical Composition
- 2-methylpentane2,4-diol
- Aluminum cesium fluoride (UVCB)
- Aluminum potassium fluoride
- Propane-1,2-diol
- Color
- Yellow
- Density
- 1.25 - 1.32 g/cm3 (20 °C)
- Flashpoint
- 94 °C
- Melting Point/Range
- > 445 °C
- Odor
- Product specific
- Partition Coefficient
- No data available
- pH
- 4 - 6 (20 °C) (undiluted as a dispersion)
- Physical Form
- Powder
- Solubility in Water
- Dispersible
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- Not applicable
- Ignition Temperature
- No data available
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride..Explosive reactions with oxidising agents such as potassium chlorate and/or peroxides
- Explosive reactions with oxidizing agents such as potassium chlorate and/or peroxides
- Oxidizing
- Not oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Stable under recommended storage conditions
International Transportation
- Chemical Class
- No data available
- Harmonized System Code
- 38109090
General Information
- Application
- Brazing
- Paste Flux
- CAS Number
- 39211-00-2
- Concentration
- 2-methylpentane2,4-diol - >= 10 % to <= 20 %
- Aluminum cesium fluoride (UVCB) - < 10 %
- Aluminum potassium fluoride - >= 25 % to < 50 %
- Propane-1,2-diol - >= 50 % to <= 100 %
- EC Number
- 200-338-0
- 203-489-0
- Linear Formula
- Flux
- Product Type
- Mixture Degrees Celsius
- Synonyms
- Paste Flux
- Typical Uses
- Brazing (CAB) flux
- Non-corrosive controlled atmosphere
Physical Properties
- Boiling Point/Range
- 183 °C (Solvent)
- Chemical Composition
- 2-methylpentane2,4-diol
- Aluminum cesium fluoride (UVCB)
- Aluminum potassium fluoride
- Propane-1,2-diol
- Color
- Yellow
- Density
- 1.25 - 1.32 g/cm3 (20 °C)
- Flashpoint
- 94 °C
- Melting Point/Range
- > 445 °C
- Odor
- Product specific
- Partition Coefficient
- No data available
- pH
- 4 - 6 (20 °C) (undiluted as a dispersion)
- Physical Form
- Powder
- Solubility in Water
- Dispersible
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- Not applicable
- Ignition Temperature
- No data available
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride..Explosive reactions with oxidising agents such as potassium chlorate and/or peroxides
- Explosive reactions with oxidizing agents such as potassium chlorate and/or peroxides
- Oxidizing
- Not oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Stable under recommended storage conditions
International Transportation
- Chemical Class
- No data available
- Harmonized System Code
- 38109090
- Linear Formula : Flux
- Concentration : 2-methylpentane2,4-diol - >= 10 % to <= 20 %|Aluminum cesium fluoride (UVCB) - < 10 %|Aluminum potassium fluoride - >= 25 % to < 50 %|Propane-1,2-diol - >= 50 % to <= 100 %
- Typical Uses : Brazing (CAB) flux|Non-corrosive controlled atmosphere
- Product Type : Mixture Degrees Celsius
- Application : Brazing|Paste Flux
- CAS Number : 39211-00-2
- EC Number : 200-338-0|203-489-0
- Synonyms : Paste Flux
- pH : 4 - 6 (20 °C) (undiluted as a dispersion)
- Partition Coefficient : No data available
- Chemical Composition : 2-methylpentane2,4-diol|Aluminum cesium fluoride (UVCB)|Aluminum potassium fluoride|Propane-1,2-diol
- Solubility in Water : Dispersible
- Melting Point/Range : > 445 °C
- Boiling Point/Range : 183 °C (Solvent)
- Vapor Pressure : No data available hectopascal
- Physical Form : Powder
- Flashpoint : 94 °C
- Density : 1.25 - 1.32 g/cm3 (20 °C)
- Color : Yellow
- Odor : Product specific
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride..Explosive reactions with oxidising agents such as potassium chlorate and/or peroxides|Explosive reactions with oxidizing agents such as potassium chlorate and/or peroxides
- Thermal Decomposition : Stable under recommended storage conditions
- Ignition Temperature : No data available
- Chemical Stability : Stable under recommended storage conditions
- Self Ignition : Not auto-flammable
- Flammability : Not applicable
- Oxidizing : Not oxidizing
- Harmonized System Code : 38109090
- Chemical Class : No data available