Fluorides
HF 70% + Bonderite C-CP 704 B – H20T KTC (01077)
70%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- No data available
- CAS Number
- 7664-39-3
- Concentration
- >= 50 % to <= 100 %
- EC Number
- 231-634-8
- Linear Formula
- Flux
- Product Type
- Mixture Degrees Celsius
- Synonyms
- Hydrogen fluoride
Physical Properties
- Boiling Point/Range
- 55 °C(1,013 hPa)
- Chemical Composition
- Hydrogen fluoride
- Color
- Colorless
- Density
- 1.240 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -75 °C
- Odor
- stinging
- Partition Coefficient
- No data available
- pH
- acidic
- Physical Form
- liquid
- Solubility in Water
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Incompatible with bases..Gives off hydrogen by reaction with metals..Glass and silicate-containing materials are attacked..On dilution or di
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- not auto-flammable
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- I
- Sub Class 1
- 6.1
- UN Number
- 1790
General Information
- Application
- No data available
- CAS Number
- 7664-39-3
- Concentration
- >= 50 % to <= 100 %
- EC Number
- 231-634-8
- Linear Formula
- Flux
- Product Type
- Mixture Degrees Celsius
- Synonyms
- Hydrogen fluoride
Physical Properties
- Boiling Point/Range
- 55 °C(1,013 hPa)
- Chemical Composition
- Hydrogen fluoride
- Color
- Colorless
- Density
- 1.240 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -75 °C
- Odor
- stinging
- Partition Coefficient
- No data available
- pH
- acidic
- Physical Form
- liquid
- Solubility in Water
- Completely miscible
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Incompatible with bases..Gives off hydrogen by reaction with metals..Glass and silicate-containing materials are attacked..On dilution or di
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- not auto-flammable
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249996
- Packing Group
- I
- Sub Class 1
- 6.1
- UN Number
- 1790
- Linear Formula : Flux|
- Product Type : Mixture Degrees Celsius|
- Application : No data available|
- CAS Number : 7664-39-3|
- EC Number : 231-634-8|
- Synonyms : Hydrogen fluoride|
- pH : acidic|
- Partition Coefficient : No data available|
- Chemical Composition : Hydrogen fluoride|
- Solubility in Water : Completely miscible|
- Melting Point/Range : -75 °C|
- Boiling Point/Range : 55 °C(1,013 hPa)|
- Physical Form : liquid|
- Flashpoint : Not applicable|
- Density : 1.240 g/cm3 (20 °C)|
- Color : Colorless|
- Odor : stinging|
- Incompatible Materials : Incompatible with bases..Gives off hydrogen by reaction with metals..Glass and silicate-containing materials are attacked..On dilution or di|
- Thermal Decomposition : Fire or intense heat may cause violent rupture of packages.|
- Ignition Temperature : Not applicable|
- Chemical Stability : Stable under normal conditions.|
- Self Ignition : not auto-flammable|
- Flammability : Not applicable|
- Corrosivity : Corrosive to metals|
- Oxidizing : The substance or mixture is not classified as oxidizing|
- Harmonized System Code : 38249996|
- Chemical Class : 8|
- Packing Group : I|
- Sub Class 1 : 6.1|
- UN Number : 1790|
- Concentration : >= 50 % to <= 100 %|