/content/advancedmaterials/pl/en/search-results.html

Fluorides

Fluoroboric acid (17972)

PURANAL, assay 49.5 - 50.5%

Overview
HEM
Specifications

General Information

  • Application
    • E-Plating Chemistries
    • Organic Chemistry
  • CAS Number
    • 16872-11-0
  • Concentration
    • boric acid - >= 0.5 % to <= 2 %
    • fluoroboric acid - >= 50 % to <= 100 %
  • EC Number
    • 233-139-2
    • 240-898-3
  • Linear Formula
    • HBF4
  • Molar Mass
    • 87.81 g/mol
  • Product Type
    • Mixture Degrees Celsius
  • Synonyms
    • Fluoboric acid
    • Tetrafluoroboric acid

Physical Properties

  • Boiling Point/Range
    • 130 °C (1,013 hPa) Decomposition
  • Chemical Composition
    • boric acid
    • fluoroboric acid
  • Color
    • Colorless
  • Density
    • 1.38 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • −90 °C (−130 °F)
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 0.1 (20 °C)
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • No data available hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions
  • Corrosivity
    • Corrosive to metals
  • Evaporation Rate
    • No data available
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Alkalines
    • Corrosive in contact with metals
    • Glass and silicate-containing materials are attacked
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • 130 °C

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 28111980
  • Packing Group
    • II
  • UN Number
    • 1775

General Information

  • Application
    • E-Plating Chemistries
    • Organic Chemistry
  • CAS Number
    • 16872-11-0
  • Concentration
    • boric acid - >= 0.5 % to <= 2 %
    • fluoroboric acid - >= 50 % to <= 100 %
  • EC Number
    • 233-139-2
    • 240-898-3
  • Linear Formula
    • HBF4
  • Molar Mass
    • 87.81 g/mol
  • Product Type
    • Mixture Degrees Celsius
  • Synonyms
    • Fluoboric acid
    • Tetrafluoroboric acid

Physical Properties

  • Boiling Point/Range
    • 130 °C (1,013 hPa) Decomposition
  • Chemical Composition
    • boric acid
    • fluoroboric acid
  • Color
    • Colorless
  • Density
    • 1.38 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • −90 °C (−130 °F)
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 0.1 (20 °C)
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • No data available hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions
  • Corrosivity
    • Corrosive to metals
  • Evaporation Rate
    • No data available
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Alkalines
    • Corrosive in contact with metals
    • Glass and silicate-containing materials are attacked
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • 130 °C

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 28111980
  • Packing Group
    • II
  • UN Number
    • 1775
  • Application : E-Plating Chemistries|Organic Chemistry
  • Synonyms : Fluoboric acid|Tetrafluoroboric acid
  • Product Type : Mixture Degrees Celsius
  • Molar Mass : 87.81 g/mol
  • Linear Formula : HBF4
  • EC Number : 233-139-2|240-898-3
  • Concentration : boric acid - >= 0.5 % to <= 2 %|fluoroboric acid - >= 50 % to <= 100 %
  • CAS Number : 16872-11-0
  • pH : 0.1 (20 °C)
  • Vapor Pressure : No data available hectopascal
  • Solubility in Water : Completely miscible
  • Physical Form : Liquid
  • Partition Coefficient : No data available
  • Odor : Odorless
  • Melting Point/Range : −90 °C (−130 °F)
  • Flashpoint : Not applicable
  • Density : 1.38 g/cm3 (20 °C)
  • Color : Colorless
  • Chemical Composition : boric acid|fluoroboric acid
  • Boiling Point/Range : 130 °C (1,013 hPa) Decomposition
  • Thermal Decomposition : 130 °C
  • Self Ignition : Not auto-flammable
  • Oxidizing : The substance or mixture is not classified as oxidizing
  • Incompatible Materials : Alkalines|Corrosive in contact with metals|Glass and silicate-containing materials are attacked
  • Ignition Temperature : Not applicable
  • Evaporation Rate : No data available
  • Corrosivity : Corrosive to metals
  • Chemical Stability : Stable under normal conditions
  • UN Number : 1775
  • Packing Group : II
  • Harmonized System Code : 28111980
  • Chemical Class : 8
Product Number
Image
SKU
Description
alt
10189448
Fluoroboric Acid 350KPK - 17972
alt
10189448
Fluoroboric Acid 350KPK - 17972
Image
SKU
Description
alt
10189448
Fluoroboric Acid 350KPK - 17972
alt
10189448
Fluoroboric Acid 350KPK - 17972