Fluorides
Cesium fluoroaluminate (01749)
high melting, for brazing flux applications, melting point onset ≤445°C, particle size (D50) ≥ 5µm, assay of Cs (calc.to dried s.) min. 60%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Brazing
- CAS Number
- 39211-00-2
- Grade
- High wetting
- Linear Formula
- Cs-Al-F
- Molar Mass
- 235.88 g/mol
- Product Type
- Industrial flux product for non-corrosive aluminium brazing, soldering or welding Degrees Celsius
- Synonyms
- (T-4)- (9CI)
- Aluminate(1-)
- Aluminium cesium fluoride
- Cesium (T-4)-fluoroaluminate(1-)
- Cesium aluminium fluoride
- Cesium fluoroaluminate complex
- cesium
- cesium fluoroaluminate
- fluoro-
- Typical Uses
- Joining aluminum alloys
- UNSPSC Code
- 112988
Physical Properties
- Chemical Composition
- Cesium fluoroaluminate salt
- Color
- White
- Density
- 3.74 g/cm3 at 20 °C
- Melting Point/Range
- 460 - 480 °C
- Odor
- Odorless
- pH
- 4 - 8
- Physical Form
- Higher melting powder
- Product Chemistry
- Fluoroaluminate salt
- Solubility in Water
- Insoluble
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- Non-flammable
International Transportation
- Chemical Class
- Inorganic substance
General Information
- Application
- Brazing
- CAS Number
- 39211-00-2
- Grade
- High wetting
- Linear Formula
- Cs-Al-F
- Molar Mass
- 235.88 g/mol
- Product Type
- Industrial flux product for non-corrosive aluminium brazing, soldering or welding Degrees Celsius
- Synonyms
- (T-4)- (9CI)
- Aluminate(1-)
- Aluminium cesium fluoride
- Cesium (T-4)-fluoroaluminate(1-)
- Cesium aluminium fluoride
- Cesium fluoroaluminate complex
- cesium
- cesium fluoroaluminate
- fluoro-
- Typical Uses
- Joining aluminum alloys
- UNSPSC Code
- 112988
Physical Properties
- Chemical Composition
- Cesium fluoroaluminate salt
- Color
- White
- Density
- 3.74 g/cm3 at 20 °C
- Melting Point/Range
- 460 - 480 °C
- Odor
- Odorless
- pH
- 4 - 8
- Physical Form
- Higher melting powder
- Product Chemistry
- Fluoroaluminate salt
- Solubility in Water
- Insoluble
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- Non-flammable
International Transportation
- Chemical Class
- Inorganic substance
- Application : Brazing
- UNSPSC Code : 112988
- Typical Uses : Joining aluminum alloys
- Synonyms : (T-4)- (9CI)|Aluminate(1-)|Aluminium cesium fluoride|Cesium (T-4)-fluoroaluminate(1-)|Cesium aluminium fluoride|Cesium fluoroaluminate complex|cesium|cesium fluoroaluminate|fluoro-
- Product Type : Industrial flux product for non-corrosive aluminium brazing, soldering or welding Degrees Celsius
- Molar Mass : 235.88 g/mol
- Linear Formula : Cs-Al-F
- Grade : High wetting
- CAS Number : 39211-00-2
- pH : 4 - 8
- Solubility in Water : Insoluble
- Product Chemistry : Fluoroaluminate salt
- Physical Form : Higher melting powder
- Odor : Odorless
- Melting Point/Range : 460 - 480 °C
- Density : 3.74 g/cm3 at 20 °C
- Color : White
- Chemical Composition : Cesium fluoroaluminate salt
- Flammability : Non-flammable
- Chemical Stability : Stable under recommended storage conditions
- Chemical Class : Inorganic substance