Fluorides
Calcium fluoride (01222)
powder
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Glass
- CAS Number
- 7789-75-5
- Concentration
- 100.00%
- Molar Mass
- 78.07 g/mol
- Synonyms
- Fluorite
- Fluorspar
Physical Properties
- Boiling Point/Range
- 2,500 °C at 1,013 hPa
- Color
- Colorless
- Density
- 3.18 g/cm3 at 20 °C
- Flashpoint
- Not applicable
- Formula
- CaF2
- Melting Point/Range
- 1423 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Powder
- Solubility in Water
- Practically insoluble
- Vapor Pressure
- No data available
Safety Information
- Chemical Stability
- Stable under normal conditions
- Evaporation Rate
- No data available
- Flammability
- Not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Oxidizing
- The substance or mixture is not classified as oxidizing
International Transportation
- Chemical Class
- 10-13
General Information
- Application
- Glass
- CAS Number
- 7789-75-5
- Concentration
- 100.00%
- Molar Mass
- 78.07 g/mol
- Synonyms
- Fluorite
- Fluorspar
Physical Properties
- Boiling Point/Range
- 2,500 °C at 1,013 hPa
- Color
- Colorless
- Density
- 3.18 g/cm3 at 20 °C
- Flashpoint
- Not applicable
- Formula
- CaF2
- Melting Point/Range
- 1423 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Powder
- Solubility in Water
- Practically insoluble
- Vapor Pressure
- No data available
Safety Information
- Chemical Stability
- Stable under normal conditions
- Evaporation Rate
- No data available
- Flammability
- Not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Oxidizing
- The substance or mixture is not classified as oxidizing
International Transportation
- Chemical Class
- 10-13
- Application : Glass
- Synonyms : Fluorite|Fluorspar
- Molar Mass : 78.07 g/mol
- Concentration : 100.00%
- CAS Number : 7789-75-5
- pH : No data available
- Vapor Pressure : No data available
- Solubility in Water : Practically insoluble
- Physical Form : Powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : 1423 °C
- Formula : CaF2
- Flashpoint : Not applicable
- Density : 3.18 g/cm3 at 20 °C
- Color : Colorless
- Boiling Point/Range : 2,500 °C at 1,013 hPa
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride
- Ignition Temperature : Not applicable
- Flammability : Not flammable
- Evaporation Rate : No data available
- Chemical Stability : Stable under normal conditions
- Chemical Class : 10-13