Chlorides
Strontium chloride hexahydrate (13909)
extra pure, assay min. 99%
Overview
Specifications
General Information
- Application
- Oral Care
- CAS Number
- 10025-70-4
- Concentration
- 100 %
- EC Number
- 233-971-6
- Grade
- Extra pure
- Linear Formula
- SrCl2
- Molar Mass
- 266.62 g/mol
- Product Type
- Substance Degrees Celsius
- UNSPSC Code
- 12352300
Physical Properties
- Boiling Point/Range
- 1,250 °C (Anhydrous substance)
- Chemical Composition
- Strontium chloride-6- hydrate
- Color
- Colorless
- Density
- 1.930 g/cm3 (20 °C)
- Melting Point/Range
- 61 °C, Anhydrous substance, 874 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 5.0 to 7.0 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 1.250 g/l (25 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- None known
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 100 °C
International Transportation
- Harmonized System Code
- 2827399000
General Information
- Application
- Oral Care
- CAS Number
- 10025-70-4
- Concentration
- 100 %
- EC Number
- 233-971-6
- Grade
- Extra pure
- Linear Formula
- SrCl2
- Molar Mass
- 266.62 g/mol
- Product Type
- Substance Degrees Celsius
- UNSPSC Code
- 12352300
Physical Properties
- Boiling Point/Range
- 1,250 °C (Anhydrous substance)
- Chemical Composition
- Strontium chloride-6- hydrate
- Color
- Colorless
- Density
- 1.930 g/cm3 (20 °C)
- Melting Point/Range
- 61 °C, Anhydrous substance, 874 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 5.0 to 7.0 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 1.250 g/l (25 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- None known
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 100 °C
International Transportation
- Harmonized System Code
- 2827399000
- Application : Oral Care
- Molar Mass : 266.62 g/mol
- Linear Formula : SrCl2
- Grade : Extra pure
- CAS Number : 10025-70-4
- UNSPSC Code : 12352300
- Product Type : Substance Degrees Celsius
- EC Number : 233-971-6
- Chemical Composition : Strontium chloride-6- hydrate
- Boiling Point/Range : 1,250 °C (Anhydrous substance)
- Density : 1.930 g/cm3 (20 °C)
- Vapor Pressure : No data available hectopascal
- Partition Coefficient : No data available
- Color : Colorless
- pH : 5.0 to 7.0 (20 °C)
- Physical Form : Crystalline powder
- Solubility in Water : 1.250 g/l (25 °C)
- Melting Point/Range : 61 °C, Anhydrous substance, 874 °C
- Odor : Odorless
- Thermal Decomposition : 100 °C
- Oxidizing : The substance or mixture is not classified as oxidizing
- Self Ignition : Not auto-flammable
- Evaporation Rate : No data available
- Incompatible Materials : None known
- Flammability : The product is not flammable.
- Chemical Stability : Stable under normal conditions.
- Ignition Temperature : Not applicable
- Harmonized System Code : 2827399000
- Concentration : 100 %
Product Number
Image
SKU
Description
10187676
Strontium Chloride 6-Hydrate 250KS - 13909
Image
SKU
Description
10187676
Strontium Chloride 6-Hydrate 250KS - 13909