Chlorides
Manganese(II) chloride tetrahydrate (31422)
analytical reagent, Reag. ACS, assay min. 99.0%
Overview
Specifications
General Information
- CAS Number
- 13446-34-9
- Concentration
- 100 %
- EC Number
- 231-869-6
- Linear Formula
- MnCl2 x 4H2O
- Molar Mass
- 197.91 g/mol
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- Decomposes on heating.
- Chemical Composition
- Manganese(II) chloride-4- hydrate
- Color
- Pink
- Density
- 1.913 g/cm3
- Flashpoint
- Not applicable
- Melting Point/Range
- 58 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 4.0 to 6.0 (20 °C) as aqueous solution
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Alkaline earth metals
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 2827399000
- Packing Group
- III
- UN Number
- 3288
General Information
- CAS Number
- 13446-34-9
- Concentration
- 100 %
- EC Number
- 231-869-6
- Linear Formula
- MnCl2 x 4H2O
- Molar Mass
- 197.91 g/mol
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- Decomposes on heating.
- Chemical Composition
- Manganese(II) chloride-4- hydrate
- Color
- Pink
- Density
- 1.913 g/cm3
- Flashpoint
- Not applicable
- Melting Point/Range
- 58 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 4.0 to 6.0 (20 °C) as aqueous solution
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Alkaline earth metals
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 2827399000
- Packing Group
- III
- UN Number
- 3288
- Molar Mass : 197.91 g/mol
- Product Type : Substance Degrees Celsius
- EC Number : 231-869-6
- CAS Number : 13446-34-9
- Linear Formula : MnCl2 x 4H2O
- Color : Pink
- pH : 4.0 to 6.0 (20 °C) as aqueous solution
- Partition Coefficient : No data available
- Chemical Composition : Manganese(II) chloride-4- hydrate
- Solubility in Water : Completely soluble
- Melting Point/Range : 58 °C
- Boiling Point/Range : Decomposes on heating.
- Vapor Pressure : No data available hectopascal
- Odor : Odorless
- Density : 1.913 g/cm3
- Physical Form : Crystalline powder
- Flashpoint : Not applicable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Ignition Temperature : Not applicable
- Chemical Stability : Stable under normal conditions.
- Flammability : The product is not flammable.
- Evaporation Rate : No data available
- Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water
- Thermal Decomposition : No decomposition if used as directed
- Self Ignition : Not auto-flammable
- Incompatible Materials : Alkaline earth metals
- Packing Group : III
- Chemical Class : 6.1
- UN Number : 3288
- Harmonized System Code : 2827399000
- Concentration : 100 %
Product Number
Image
SKU
Description
10622802
Manganese(II) chloride 100KPF - 31422
10667142
Manganese(II) chloride 25 Box - 31422
Image
SKU
Description
10622802
Manganese(II) chloride 100KPF - 31422
10667142
Manganese(II) chloride 25 Box - 31422