Chlorides
Barium chloride dihydrate (31125)
puriss. p.a. plus, ACS reagent, reag. ISO, reag. Ph. Eur., catalyst precursor, ?99%
Overview
Specifications
General Information
- CAS Number
- 10326-27-9
- Concentration
- 100 %
- EC Number
- 233-788-1
- Linear Formula
- BaCl2 x 2H2O
- Molar Mass
- 244.26 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Barium Chloride-2-Hydrate
Physical Properties
- Boiling Point/Range
- 1,560 °C (1,013 hPa)
- Chemical Composition
- Barium chloride dihydrate
- Color
- Colorless
- Density
- 3.1 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 962 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 5.2 to 8.0 at 50 g/l (25 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely soluble (269 g/l at 25 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Evaporation Rate
- No data available
- Flammability
- Not flammable
- Ignition Temperature
- Not available
- Incompatible Materials
- Acids
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 113 °C
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 2827394500
- Packing Group
- III
- UN Number
- 1564
General Information
- CAS Number
- 10326-27-9
- Concentration
- 100 %
- EC Number
- 233-788-1
- Linear Formula
- BaCl2 x 2H2O
- Molar Mass
- 244.26 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Barium Chloride-2-Hydrate
Physical Properties
- Boiling Point/Range
- 1,560 °C (1,013 hPa)
- Chemical Composition
- Barium chloride dihydrate
- Color
- Colorless
- Density
- 3.1 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 962 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 5.2 to 8.0 at 50 g/l (25 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely soluble (269 g/l at 25 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Evaporation Rate
- No data available
- Flammability
- Not flammable
- Ignition Temperature
- Not available
- Incompatible Materials
- Acids
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 113 °C
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 2827394500
- Packing Group
- III
- UN Number
- 1564
- Molar Mass : 244.26 g/mol
- Synonyms : Barium Chloride-2-Hydrate
- CAS Number : 10326-27-9
- Linear Formula : BaCl2 x 2H2O
- Product Type : Substance Degrees Celsius
- EC Number : 233-788-1
- Partition Coefficient : No data available
- Melting Point/Range : 962 °C
- Flashpoint : Not applicable
- Color : Colorless
- Chemical Composition : Barium chloride dihydrate
- Vapor Pressure : No data available hectopascal
- Solubility in Water : Completely soluble (269 g/l at 25 °C)
- Odor : Odorless
- Boiling Point/Range : 1,560 °C (1,013 hPa)
- Density : 3.1 g/cm3 (20 °C)
- pH : 5.2 to 8.0 at 50 g/l (25 °C)
- Physical Form : Crystalline powder
- Self Ignition : Not auto-flammable
- Evaporation Rate : No data available
- Chemical Stability : Stable under recommended storage conditions
- Incompatible Materials : Acids
- Thermal Decomposition : 113 °C
- Ignition Temperature : Not available
- Flammability : Not flammable
- Chemical Class : 6.1
- Packing Group : III
- Harmonized System Code : 2827394500
- UN Number : 1564
- Concentration : 100 %
Product Number
Image
SKU
Description
10094509
Barium Chloride 2-Hydrate 50 Box - 31125
Image
SKU
Description
10094509
Barium Chloride 2-Hydrate 50 Box - 31125