Chlorides
Ammonium chloride (11209)
extra pure, meets analytical specification of Ph. Eur., BP, USP, FCC, assay (calc. to the dried substance) 99.5 - 100.5%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Agro
- CAS Number
- 12125-02-9
- Concentration
- <= 100 %
- EC Number
- 235-186-4
- Grade
- Extra pure
- Linear Formula
- NH4Cl
- Molar Mass
- 53.49 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Ammonium chloride
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Ammonium chloride
- Color
- Colorless
- Density
- 1.536 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 338 °C Decomposition
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 4.6 to 6.0 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 372 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Nitrites, Strong acids and strong bases, Oxidizing agents
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 28271000
General Information
- Application
- Agro
- CAS Number
- 12125-02-9
- Concentration
- <= 100 %
- EC Number
- 235-186-4
- Grade
- Extra pure
- Linear Formula
- NH4Cl
- Molar Mass
- 53.49 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Ammonium chloride
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Ammonium chloride
- Color
- Colorless
- Density
- 1.536 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 338 °C Decomposition
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 4.6 to 6.0 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 372 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Nitrites, Strong acids and strong bases, Oxidizing agents
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 28271000
- Linear Formula : NH4Cl
- Concentration : <= 100 %
- Product Type : Substance Degrees Celsius
- Application : Agro
- Molar Mass : 53.49 g/mol
- CAS Number : 12125-02-9
- EC Number : 235-186-4
- Synonyms : Ammonium chloride
- Grade : Extra pure
- pH : 4.6 to 6.0 (20 °C)
- Partition Coefficient : No data available
- Chemical Composition : Ammonium chloride
- Solubility in Water : 372 g/l (20 °C)
- Melting Point/Range : 338 °C Decomposition
- Boiling Point/Range : No data available
- Vapor Pressure : No data available hectopascal
- Physical Form : Crystalline powder
- Flashpoint : Not applicable
- Density : 1.536 g/cm3 (20 °C)
- Color : Colorless
- Odor : Odorless
- Incompatible Materials : Nitrites, Strong acids and strong bases, Oxidizing agents
- Ignition Temperature : Not applicable
- Chemical Stability : Stable under normal conditions.
- Evaporation Rate : No data available
- Flammability : The product is not flammable.
- Harmonized System Code : 28271000
- Chemical Class : 10-13